calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
M172 18 I/Os Screw Terminal Blocks
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| net weight | 0.04 kg |
| Range of product | MODICON M171/M172 |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Accessory / separate part type | SCREW TERMINAL BLOCK |
| Product or component type | TERMINAL BLOCK |
| Input/output number | 18 |
| Product compatibility | LOGIC CONTROLLER M172 PERFORMANCE |
| Colour | GREEN |
| Accessory / separate part destination | BASE CONTROLLER |
| Electrical connection | REMOVABLE TERMINAL BLOCK SCREW CONNECTOR |
| Width | 120 MM |
| Depth | 20 MM |
| Height | 70 MM |
| Net weight | 0.04 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.2 CM |
| Package 1 Width | 6.8 CM |
| Package 1 Length | 7.8 CM |
| Package 1 Weight | 36.0 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 1.06 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.0274221621 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0046448269 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000359737 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0285167279 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 2c365b3a-5b0a-48fd-acc7-751c89a723a2 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| net weight | 0.04 kg |
| Range of product | MODICON M171/M172 |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Accessory / separate part type | SCREW TERMINAL BLOCK |
| Product or component type | TERMINAL BLOCK |
| Input/output number | 18 |
| Product compatibility | LOGIC CONTROLLER M172 PERFORMANCE |
| Colour | GREEN |
| Accessory / separate part destination | BASE CONTROLLER |
| Electrical connection | REMOVABLE TERMINAL BLOCK SCREW CONNECTOR |
| Width | 120 MM |
| Depth | 20 MM |
| Height | 70 MM |
| Net weight | 0.04 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.2 CM |
| Package 1 Width | 6.8 CM |
| Package 1 Length | 7.8 CM |
| Package 1 Weight | 36.0 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 1.06 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.0274221621 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0046448269 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000359737 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0285167279 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 2c365b3a-5b0a-48fd-acc7-751c89a723a2 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |