calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Earth-leakage VigiPacT add-on protection module, ComPacT NSX 400/630, 440VAC to 550VAC, 30mA to 30A, 4 poles
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range of product | COMPACT NSX400...630COMPACT NSX400...630 |
| Device short name | VigiPacT |
| Product or component type | VIGI ADD-ON |
| Device application | WIRING |
| Range compatibility | COMPACT COMPACT NSX400 CIRCUIT BREAKERCOMPACT COMPACT NSX630 CIRCUIT BREAKERCOMPACT COMPACT NSX400 CIRCUIT BREAKERCOMPACT COMPACT NSX630 CIRCUIT BREAKER |
| Poles description | 4P |
| [In] rated current | 400 A630 A |
| Earth-leakage protection class | CLASS ACLASS AC |
| Residual earth-leakage sensitity adjustment type | ADJUSTABLE |
| Earth-leakage sensitivity | 0.03 A FOR CLASS A0.1 A FOR CLASS A0.3 A FOR CLASS A0.5 A FOR CLASS A1 A FOR CLASS A3 A FOR CLASS A10 A FOR CLASS AC30 A FOR CLASS AC |
| Residual earth-leakage time delay adjustment type | ADJUSTABLE |
| [Δt] residual earth-leakage time delay adjustment | 0 MS60 MS150 MS300 MS500 MS800 MS1.2 S4 S |
| Network type | AC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 440...550 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Earth-leakage protection | WITH |
| Maximum breaking time | 800 MS |
| Overvoltage category | IV |
| Electrical shock protection class | CLASS II |
| Standards | IEC 60947-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 14.0 CM |
| Package 1 Width | 17.0 CM |
| Package 1 Length | 20.0 CM |
| Package 1 Weight | 3.356 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.468 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 77 |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19.80371533316542 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.4388543139394957 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.43210155318613047 |
| Carbon footprint of the installation phase [A5] | 0.4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.412128378378377 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6.886782861780427 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 7 kg CO2 eq. |
| SCIP Number | B50c03c3-70b3-4c3d-9379-1bd59c2b9365 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range of product | COMPACT NSX400...630COMPACT NSX400...630 |
| Device short name | VigiPacT |
| Product or component type | VIGI ADD-ON |
| Device application | WIRING |
| Range compatibility | COMPACT COMPACT NSX400 CIRCUIT BREAKERCOMPACT COMPACT NSX630 CIRCUIT BREAKERCOMPACT COMPACT NSX400 CIRCUIT BREAKERCOMPACT COMPACT NSX630 CIRCUIT BREAKER |
| Poles description | 4P |
| [In] rated current | 400 A630 A |
| Earth-leakage protection class | CLASS ACLASS AC |
| Residual earth-leakage sensitity adjustment type | ADJUSTABLE |
| Earth-leakage sensitivity | 0.03 A FOR CLASS A0.1 A FOR CLASS A0.3 A FOR CLASS A0.5 A FOR CLASS A1 A FOR CLASS A3 A FOR CLASS A10 A FOR CLASS AC30 A FOR CLASS AC |
| Residual earth-leakage time delay adjustment type | ADJUSTABLE |
| [Δt] residual earth-leakage time delay adjustment | 0 MS60 MS150 MS300 MS500 MS800 MS1.2 S4 S |
| Network type | AC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 440...550 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Earth-leakage protection | WITH |
| Maximum breaking time | 800 MS |
| Overvoltage category | IV |
| Electrical shock protection class | CLASS II |
| Standards | IEC 60947-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 14.0 CM |
| Package 1 Width | 17.0 CM |
| Package 1 Length | 20.0 CM |
| Package 1 Weight | 3.356 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.468 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 77 |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19.80371533316542 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.4388543139394957 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.43210155318613047 |
| Carbon footprint of the installation phase [A5] | 0.4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.412128378378377 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6.886782861780427 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 7 kg CO2 eq. |
| SCIP Number | B50c03c3-70b3-4c3d-9379-1bd59c2b9365 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |