Lisse White Moulded - Single Socket combined 2 x USB SP. 2.1 A
SKU :
GGBL30102USBAS

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 80.00
AEDÂ 69.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Lisse White Moulded - Single Socket combined 2 x USB SP. 2.1 A
AEDÂ 80.00
AEDÂ 69.00
- Specifications
- Documents
- Reviews
Overview
Rated current | 13 A, AC |
---|---|
Part Number | GGBL30102USBAS |
Activity | HDCWD |
Colour | white |
Connector Type | USB 2.1 |
Depth | 35 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 30 mm |
Height | 87 mm |
Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
Number of Power Socket Outlets | 1 x 2P + E, British |
product or component type | USB charger + socket-outlet |
Range | Lisse |
Socket Number | 1 |
width | 87 mm |
standards | BS 1363-2, EN 60950-1, IEC 60950-1, BS EN 62680 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 13 A, AC |
---|---|
Part Number | GGBL30102USBAS |
Activity | HDCWD |
Colour | white |
Connector Type | USB 2.1 |
Depth | 35 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 30 mm |
Height | 87 mm |
Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
Number of Power Socket Outlets | 1 x 2P + E, British |
product or component type | USB charger + socket-outlet |
Range | Lisse |
Socket Number | 1 |
width | 87 mm |
standards | BS 1363-2, EN 60950-1, IEC 60950-1, BS EN 62680 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account