Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W, white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W, white
Excl. Tax
Excl. Tax
Product Details
Load Type | 230 V AC LED lamp: 5...100 W, incandescent lamp: 25...100 W, halogen lamp: 25...100 W |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | GGBL6022LMS |
Activity | HDCWD |
Weight | 122.8 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 4.5 cm |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Aesthetic Name | white moulded |
Colour | white matt |
Colour | White Matt |
Connections - Terminals | screw terminals |
depth | 43.6 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Dimmer Application | inductive load, resistive load |
fixing mode | by screws M3.5 x 25 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.11 kg |
Number of Gangs | 2 gangs |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Lisse |
standards | BS EN 60669-2-1 |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screw terminals |