
calcActive())">
Lisse - Switched Socket - 2 gang - 13A Stainless Steel with White Interior
GGBL3020WSSSG
AEDÂ 95.86
AEDÂ 82.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL3020WSSSG
Lisse - Switched Socket - 2 gang - 13A Stainless Steel with White Interior
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Switched Socket - 2 gang - 13A Stainless Steel with White Interior
AEDÂ 95.86
AEDÂ 82.00
Product Details
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | GGBL3020WSSSG |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
Depth | 36 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
Height | 87 mm |
IP degree of protection | IP20 |
marking | Gulf Conformity Marking (G-Mark) Â |
Material | stainless steel |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | without LED |
product certifications | GCC |
product or component type | switched socket |
Range | Lisse |
Switch Function | 1-pole |
Type of Installation | indoor |
width | 148 mm |
standards | GSO BS 1363-2 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account