Schneider Electric Switched Socket - 2 gang - 13A DP with LED indicator Stainless Steel, GGBL3021DWSSG
SKU :
GGBL3021DWSSG

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 111.80
AEDÂ 96.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Schneider Electric Switched Socket - 2 gang - 13A DP with LED indicator Stainless Steel, GGBL3021DWSSG
AEDÂ 111.80
AEDÂ 96.00
- Specifications
- Reviews
Overview
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | GGBL3021DWSSG |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
Depth | 36 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
Height | 87 mm |
IP degree of protection | IP20 |
marking | Gulf Conformity Marking (G-Mark) Â |
Material | stainless steel |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | LED |
product certifications | GCC |
product or component type | switched socket |
Range | Lisse |
Switch Function | 2-pole |
Type of Installation | indoor |
width | 148 mm |
standards | GSO BS 1363-2 |
connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | GGBL3021DWSSG |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
Depth | 36 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
Height | 87 mm |
IP degree of protection | IP20 |
marking | Gulf Conformity Marking (G-Mark) Â |
Material | stainless steel |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | LED |
product certifications | GCC |
product or component type | switched socket |
Range | Lisse |
Switch Function | 2-pole |
Type of Installation | indoor |
width | 148 mm |
standards | GSO BS 1363-2 |
connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account