Lisse - Square edge white moulded - telephone socket - secondary - matt white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Square edge white moulded - telephone socket - secondary - matt white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | GGBL7062S |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | matt white |
depth | 21.5 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.059 kg |
Number of Gangs | 1 gang |
product or component type | telephone socket |
Quantity per set | set of 1 |
range | Lisse |
Telephone Socket Type | secondary |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 41003 |