calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Lisse - Square edge white moulded - telephone socket - master - matt white
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 62.0 g |
| Colour | Matt White |
| net weight | 0.059 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | WHITE MOULDED |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Telephone socket type | MASTER |
| Colour tint | MATT WHITE |
| Quantity per set | SET OF 1 |
| Number of gangs | 1 GANG |
| fixing mode | BY SCREWS |
| Material | UREA (CARBAMIDE) |
| Type of packing | BAG |
| Type of installation | INDOOR |
| Depth | 21.5 MM |
| Width | 87 MM |
| Height | 87 MM |
| Net weight | 0.059 KG |
| Standards | BS EN 41003 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.200 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 74.200 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.400 CM |
| Package 2 Width | 12.000 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 811.200 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 25.500 CM |
| Package 3 Width | 38.000 CM |
| Package 3 Length | 49.500 CM |
| Package 3 Weight | 16.803 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 62.0 g |
| Colour | Matt White |
| net weight | 0.059 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | WHITE MOULDED |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Telephone socket type | MASTER |
| Colour tint | MATT WHITE |
| Quantity per set | SET OF 1 |
| Number of gangs | 1 GANG |
| fixing mode | BY SCREWS |
| Material | UREA (CARBAMIDE) |
| Type of packing | BAG |
| Type of installation | INDOOR |
| Depth | 21.5 MM |
| Width | 87 MM |
| Height | 87 MM |
| Net weight | 0.059 KG |
| Standards | BS EN 41003 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.200 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 74.200 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.400 CM |
| Package 2 Width | 12.000 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 811.200 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 25.500 CM |
| Package 3 Width | 38.000 CM |
| Package 3 Length | 49.500 CM |
| Package 3 Weight | 16.803 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |