Lisse Square edge white moulded - SAT socket F type
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse Square edge white moulded - SAT socket F type
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | GGBL7030S |
Activity | HDCWD |
Weight | 66.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.8 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
depth | 29 mm |
device mounting | flush |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.064 kg |
Number of Gangs | 1 gang |
product or component type | SAT coaxial socket |
Quantity per set | set of 1 |
range | Lisse |
Sat Connector | 1 F type |
Surface Finish | semi-matt |
Tv Socket Type | individual (independant) |
Type of Packing | bag |
width | 87 mm |