Lisse - Shaver Socket - 2 gang - 115/230V Satin Brass with Black Interior
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Shaver Socket - 2 gang - 115/230V Satin Brass with Black Interior
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GGBL7090BSBS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
depth | 51 mm |
device mounting | wall mounted |
fixing mode | concealed screws |
height | 148 mm |
input voltage | 230 V AC 50 Hz |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.708 kg |
output voltage | 115...230 V |
product or component type | shaver socket |
range | Lisse |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 61558-2-5 |
connections - terminals | screw terminals |