calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Lisse - Retractive Switch - 1 gang 2 way - 10A Stainless Steel with Black Int
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| net weight | 0.107 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | SCREWLESS DECO |
| Product or component type | SWITCH |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | INTERIOR: BLACKCOVER PLATE: STAINLESS STEEL |
| Quantity per set | SET OF 1 |
| Switch function | 2-WAY RETRACTIVE |
| Control type | ROCKER |
| Number of gangs | 1 GANG |
| Device mounting | WALL MOUNTED |
| Rated current | 10 A AT 230 V AC |
| Fixing mode | CONCEALED SCREWS |
| Connections - terminals | SCREW TERMINALS |
| Material | STAINLESS STEEL |
| Surface finish | BRUSHED FINISH |
| Type of packing | BAG |
| Height | 87 MM |
| Width | 87 MM |
| Depth | 24 MM |
| Net weight | 0.107 KG |
| Standards | BS EN 60669-1 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.300 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 125.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 7 |
| Package 2 Height | 9.900 CM |
| Package 2 Width | 10.100 CM |
| Package 2 Length | 20.500 CM |
| Package 2 Weight | 951.000 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 140 |
| Package 3 Height | 22.000 CM |
| Package 3 Width | 43.000 CM |
| Package 3 Length | 52.000 CM |
| Package 3 Weight | 19.788 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| net weight | 0.107 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | SCREWLESS DECO |
| Product or component type | SWITCH |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | INTERIOR: BLACKCOVER PLATE: STAINLESS STEEL |
| Quantity per set | SET OF 1 |
| Switch function | 2-WAY RETRACTIVE |
| Control type | ROCKER |
| Number of gangs | 1 GANG |
| Device mounting | WALL MOUNTED |
| Rated current | 10 A AT 230 V AC |
| Fixing mode | CONCEALED SCREWS |
| Connections - terminals | SCREW TERMINALS |
| Material | STAINLESS STEEL |
| Surface finish | BRUSHED FINISH |
| Type of packing | BAG |
| Height | 87 MM |
| Width | 87 MM |
| Depth | 24 MM |
| Net weight | 0.107 KG |
| Standards | BS EN 60669-1 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.300 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 125.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 7 |
| Package 2 Height | 9.900 CM |
| Package 2 Width | 10.100 CM |
| Package 2 Length | 20.500 CM |
| Package 2 Weight | 951.000 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 140 |
| Package 3 Height | 22.000 CM |
| Package 3 Width | 43.000 CM |
| Package 3 Length | 52.000 CM |
| Package 3 Weight | 19.788 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |