Lisse - Plate switch - without instructions - 2 gangs 2 way - 10AX White
SKU :
GGBL1022NIS

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 9.06
AEDÂ 8.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Anti Microbial
2. Gently Rounded Switches
3. Strip Length Indicator facilitates hassle-free wiring
Lisse - Plate switch - without instructions - 2 gangs 2 way - 10AX White
AEDÂ 9.06
AEDÂ 8.00
- Specifications
- Reviews
Overview
Rated current | 10 AX at 230 V AC |
---|---|
Part Number | GGBL1022NIS |
Activity | HDCWD |
Weight | 85.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.5 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
control type | rocker |
Depth | 25 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.083 kg |
Number of Gangs | 2 gangs |
product or component type | plate switch |
Quantity per set | set of 1 |
Range | Lisse |
standards | BS EN 60669-1 |
Surface Finish | matt |
Switch Function | 2-way |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 10 AX at 230 V AC |
---|---|
Part Number | GGBL1022NIS |
Activity | HDCWD |
Weight | 85.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.5 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
control type | rocker |
Depth | 25 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.083 kg |
Number of Gangs | 2 gangs |
product or component type | plate switch |
Quantity per set | set of 1 |
Range | Lisse |
standards | BS EN 60669-1 |
Surface Finish | matt |
Switch Function | 2-way |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account