Lisse - Plate Switch - without instructions - 1 gang 2 way - 10AX White
SKU :
        GGBL1012NIS
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                
                
                        AED 5.94                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                1. Anti Microbial
2. Gently Rounded Switches
3. Strip Length Indicator facilitates hassle-free wiring            
            
            
        
    
    
    
    
    
    
    
    Lisse - Plate Switch - without instructions - 1 gang 2 way - 10AX White
                
                
                        AED 5.94                    
                
                
                
            
        - Specifications
- Reviews
Overview
| Rated current | 10 AX at 230 V AC | 
|---|---|
| Part Number | GGBL1012NIS | 
| Activity | HDCWD | 
| Weight | 66.0 g | 
| Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.5 cm | 
| Aesthetic Name | white moulded | 
| Colour | white | 
| Colour | White | 
| Connections - Terminals | screw terminals | 
| control type | rocker | 
| Depth | 24 mm | 
| device mounting | wall mounted | 
| Device Presentation | complete product | 
| Height | 87 mm | 
| IP degree of protection | IP20 | 
| Material | Urea (carbamide) | 
| net weight | 0.064 kg | 
| Number of Gangs | 1 gang | 
| product or component type | plate switch | 
| Quantity per set | set of 1 | 
| Range | Lisse | 
| standards | BS EN 60669-1 | 
| Surface Finish | matt | 
| Switch Function | 2-way | 
| Type of Packing | bag | 
| width | 87 mm | 
| standards | BS EN 60669-1 | 
| connections - terminals | screw terminals | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Rated current | 10 AX at 230 V AC | 
|---|---|
| Part Number | GGBL1012NIS | 
| Activity | HDCWD | 
| Weight | 66.0 g | 
| Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.5 cm | 
| Aesthetic Name | white moulded | 
| Colour | white | 
| Colour | White | 
| Connections - Terminals | screw terminals | 
| control type | rocker | 
| Depth | 24 mm | 
| device mounting | wall mounted | 
| Device Presentation | complete product | 
| Height | 87 mm | 
| IP degree of protection | IP20 | 
| Material | Urea (carbamide) | 
| net weight | 0.064 kg | 
| Number of Gangs | 1 gang | 
| product or component type | plate switch | 
| Quantity per set | set of 1 | 
| Range | Lisse | 
| standards | BS EN 60669-1 | 
| Surface Finish | matt | 
| Switch Function | 2-way | 
| Type of Packing | bag | 
| width | 87 mm | 
| standards | BS EN 60669-1 | 
| connections - terminals | screw terminals | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            