calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
- Specifications
- Environmental Data
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| net weight | 0.092 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | WHITE MOULDED |
| Product or component type | FUSE CONNECTION UNIT |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WHITE MOULDED |
| Quantity per set | SET OF 1 |
| Pilot light | WITHOUT LED |
| Actuator | ROCKER |
| Number of gangs | 1 GANG |
| Material | UREA (CARBAMIDE) |
| Device mounting | WALL MOUNTED |
| fixing mode | BY SCREWS |
| Rated current | 13 A AT 250 V AC |
| Connections - terminals | SCREW TERMINALS |
| Type of packing | BAG |
| Width | 87 MM |
| Height | 87 MM |
| Depth | 25 MM |
| Net weight | 0.092 KG |
| Standards | BS 1363 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.500 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 114.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.200 CM |
| Package 2 Width | 14.500 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 1.208 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 31.500 CM |
| Package 3 Width | 39.000 CM |
| Package 3 Length | 48.500 CM |
| Package 3 Weight | 24.930 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9017822222 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0091601111 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0001718909 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.8165698428 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0164282444 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| net weight | 0.092 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | WHITE MOULDED |
| Product or component type | FUSE CONNECTION UNIT |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WHITE MOULDED |
| Quantity per set | SET OF 1 |
| Pilot light | WITHOUT LED |
| Actuator | ROCKER |
| Number of gangs | 1 GANG |
| Material | UREA (CARBAMIDE) |
| Device mounting | WALL MOUNTED |
| fixing mode | BY SCREWS |
| Rated current | 13 A AT 250 V AC |
| Connections - terminals | SCREW TERMINALS |
| Type of packing | BAG |
| Width | 87 MM |
| Height | 87 MM |
| Depth | 25 MM |
| Net weight | 0.092 KG |
| Standards | BS 1363 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.500 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 114.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.200 CM |
| Package 2 Width | 14.500 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 1.208 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 31.500 CM |
| Package 3 Width | 39.000 CM |
| Package 3 Length | 48.500 CM |
| Package 3 Weight | 24.930 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9017822222 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0091601111 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0001718909 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.8165698428 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0164282444 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |