Lisse - Cooker Control Unit - 2 gangs - LED - 45A DP white moulded

GGBL4001S
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 45 A at 230 V AC 50 Hz
Show Accessory No
Part Number GGBL4001S
Activity HDCWD
Weight 249.0 g
Package1 Length*Width*Height 14.9 cm x 8.7 cm x 3.3 cm
Aesthetic Name white moulded
Colour matt white moulded
Colour Matt White Moulded
Connections - Terminals screw terminals
depth 32.8 mm
Device Presentation complete product
fixing mode by screws M3.5 x 30 mm
height 87 mm
IP degree of protection IP20
Material Urea (carbamide)
net weight 0.235 kg
Number of Gangs 2 gangs
Outlet Standard British
Pilot Light LED
product or component type cooker control unit
Quantity per set set of 1
range Lisse
standards BS 4177
Type of Installation indoor
width 148.5 mm
standards BS 4177
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Lisse - Cooker Control Unit - 2 gangs - LED - 45A DP white moulded
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.