Lisse - Control Switch - 1 gang LED Ind - 20AX DP Stainless Steel with White int
SKU :
GGBL2011WSS

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 85.84
AEDÂ 74.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Lisse - Control Switch - 1 gang LED Ind - 20AX DP Stainless Steel with White int
AEDÂ 85.84
AEDÂ 74.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
Rated current | 20 AX |
---|---|
Part Number | GGBL2011WSS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
control type | rocker |
Depth | 25 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | concealed screws |
Height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.127 kg |
Number of Gangs | 1 gang |
Pilot Light | red LED |
product or component type | switch with indicator lamp |
Quantity per set | set of 10 |
Range | Lisse |
Surface Finish | brushed finish |
Switch Function | 2-pole |
Type of Packing | box |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
Rated current | 20 AX |
---|---|
Part Number | GGBL2011WSS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
control type | rocker |
Depth | 25 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | concealed screws |
Height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.127 kg |
Number of Gangs | 1 gang |
Pilot Light | red LED |
product or component type | switch with indicator lamp |
Quantity per set | set of 10 |
Range | Lisse |
Surface Finish | brushed finish |
Switch Function | 2-pole |
Type of Packing | box |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account