calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
liquid level measurement probe LA9 - 100°C
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY CONTROL RELAYS |
| Product or component type | LEVEL CONTROL PROBE |
| Accessory / separate part designation | PROBE FOR LIQUID LEVEL CONTROL |
| Accessory / separate part destination | LIQUID LEVEL CONTROL RELAY |
| Accessory / separate part category | RELAY ACCESSORIES |
| Product compatibility | RM84RM4LRM35LM |
| Diameter | 16 MM |
| Length | 150 MM |
| Type of installation | CABLE SUSPENSION |
| Net weight | 0.1 KG |
| Maximum ambient air temperature for operation | 100 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.600 CM |
| Package 1 Width | 15.700 CM |
| Package 1 Length | 2.600 CM |
| Package 1 Weight | 95.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.909 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.7816506186 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0172803376 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.006632332 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY CONTROL RELAYS |
| Product or component type | LEVEL CONTROL PROBE |
| Accessory / separate part designation | PROBE FOR LIQUID LEVEL CONTROL |
| Accessory / separate part destination | LIQUID LEVEL CONTROL RELAY |
| Accessory / separate part category | RELAY ACCESSORIES |
| Product compatibility | RM84RM4LRM35LM |
| Diameter | 16 MM |
| Length | 150 MM |
| Type of installation | CABLE SUSPENSION |
| Net weight | 0.1 KG |
| Maximum ambient air temperature for operation | 100 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.600 CM |
| Package 1 Width | 15.700 CM |
| Package 1 Length | 2.600 CM |
| Package 1 Weight | 95.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.909 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.7816506186 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0172803376 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.006632332 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |