calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Push button, KNX, Merten System Design, 1-gang module
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Range | KNX |
| Aesthetic name | SYSTEM DESIGN |
| Product or component type | PUSH-BUTTON |
| Bus type | KNX |
| control type | 2 PUSH-BUTTONS |
| Sensor type | TEMPERATURE |
| Device mounting | FLUSH |
| Number of FUNCTION keys | 2 |
| Function available | WITH LCD DISPLAYWITH TEMPERATURE SENSORWITH STATUS DISPLAYSPROXIMITY FUNCTIONSCENE FUNCTIONSCREEN SAVERCLEANING MODESWITCHING, TOGGLING, DIMMING (SINGLE/DUAL-SURFACE)BLIND CONTROLADVANCED SETTING: INDIVIDUAL CONFIGURATIONMANY WAYS OF PROGRAMMING/ CONFIGURATION POSSIBLEPROGRAMMABLE WITH ETS4 AND HIGHEROFFSET ADJUSTS CALIBRATION FOR TEMPERATUREINTEGRATED KNX BUS COUPLER |
| Marking | WITH SYMBOLS |
| Material | PLASTIC |
| surface treatment | VARNISHED |
| Width | 71 MM |
| Height | 71 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 7.600 CM |
| Package 1 Length | 8.300 CM |
| Package 1 Weight | 122.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | C6de3800-7220-4403-a6a2-26e1f05e3f4b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Range | KNX |
| Aesthetic name | SYSTEM DESIGN |
| Product or component type | PUSH-BUTTON |
| Bus type | KNX |
| control type | 2 PUSH-BUTTONS |
| Sensor type | TEMPERATURE |
| Device mounting | FLUSH |
| Number of FUNCTION keys | 2 |
| Function available | WITH LCD DISPLAYWITH TEMPERATURE SENSORWITH STATUS DISPLAYSPROXIMITY FUNCTIONSCENE FUNCTIONSCREEN SAVERCLEANING MODESWITCHING, TOGGLING, DIMMING (SINGLE/DUAL-SURFACE)BLIND CONTROLADVANCED SETTING: INDIVIDUAL CONFIGURATIONMANY WAYS OF PROGRAMMING/ CONFIGURATION POSSIBLEPROGRAMMABLE WITH ETS4 AND HIGHEROFFSET ADJUSTS CALIBRATION FOR TEMPERATUREINTEGRATED KNX BUS COUPLER |
| Marking | WITH SYMBOLS |
| Material | PLASTIC |
| surface treatment | VARNISHED |
| Width | 71 MM |
| Height | 71 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 7.600 CM |
| Package 1 Length | 8.300 CM |
| Package 1 Weight | 122.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | C6de3800-7220-4403-a6a2-26e1f05e3f4b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |