Schneider Electric Harmony GK Keypad-touchscreen panel 10.4" screen, HMIGK5310
SKU :
HMIGK5310

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 16,027.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
Schneider Electric Harmony GK Keypad-touchscreen panel 10.4" screen, HMIGK5310
AEDÂ 16,027.05
- Specifications
- Documents
- Reviews
Overview
Activity | IDHMI |
---|---|
Activity | IDHMI |
Part Number | HMIGK5310 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
Depth | 76 mm |
operating altitude | < 2000 m |
product certifications | cULus, EAC, UL Class 1 Division 2 T5, KC, UL Class 1 Division 2 T4A, RCM, CSA Class 1 Division 2 T4A, CSA Class 1 Division 2 T5, UKCA |
product or component type | touchscreen panel with keypad |
range of product | Harmony GK |
relative humidity | 10-90 % without condensation |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
supply voltage limits | 19.2-28.8 V |
width | 296 mm |
Supply | external source |
Display resolution | 640 x 480 pixels VGA |
Operating system | Harmony |
NEMA degree of protection | NEMA 4X front panel (indoor use) |
Enclosure material | PPT |
Front material | aluminium alloy |
Touch sensitive zone | 1024 x 1024 |
Software designation | Vijeo Designer |
Brightness | 16 levels via touch panel |
Backlight lifespan | 50000 hours |
Touch panel | analogue |
Display size | 10.4 inch |
Display colour | 65536 colours |
Downloadable protocols | Telemecanique Modicon FIPWAY, Telemecanique Modicon Modbus Plus, Telemecanique Modicon Modbus TCP, Telemecanique Modicon Modbus, Mitsubishi Melsec third party protocols, Omron Sysmac third party protocols, Rockwell Automation Allen-Bradley third party protocols, Siemens Simatic third party protocols, Telemecanique Modicon Uni-TE |
Character font | Japanese (ANK, Kanji), Korean, ASCII (European characters), Taiwanese (traditional Chinese), Chinese (simplified Chinese) |
Memory description | 512 kB SRAM back up of data with lithium battery back-up, 128 MB flash EPROM application memory |
Immunity to microbreaks | 10 ms |
Realtime clock | built-in |
Cut-out dimensions | 285 (+/- 0.4) x 309 (+/- 0.4) mm |
Port Ethernet | 10BASE-T/100BASE-TX |
Processor name | CPU RISC |
Number of pages | limited by internal memory capacity |
Processor frequency | 333 MHz |
Number of SERVICE keys | 8 |
Memory type | up to 32 GB SD card RAM, up to 32 GB SDHC card RAM |
Number of static function keys | 12 with LED and labels |
Number of dynamic function keys symb | 18 with LED |
Software type | configuration software |
Number of alphanumeric keys | 12 |
vibration resistance | 1 gn conforming to IEC 60068-2-6 (f = 9-150 Hz), 3.5 mm conforming to IEC 60068-2-6 (f = 5-9 Hz) |
ambient air temperature for operation | 0-55 °C |
standards | EN 61000-6-2, EN 61000-6-4, CSA C22.2 No 213, UL 61010-2-201, ANSI/ISA 12.12.01, EN 61131-2 |
Display Type | backlit colour TFT LCD |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDHMI |
---|---|
Activity | IDHMI |
Part Number | HMIGK5310 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
Depth | 76 mm |
operating altitude | < 2000 m |
product certifications | cULus, EAC, UL Class 1 Division 2 T5, KC, UL Class 1 Division 2 T4A, RCM, CSA Class 1 Division 2 T4A, CSA Class 1 Division 2 T5, UKCA |
product or component type | touchscreen panel with keypad |
range of product | Harmony GK |
relative humidity | 10-90 % without condensation |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
supply voltage limits | 19.2-28.8 V |
width | 296 mm |
Supply | external source |
Display resolution | 640 x 480 pixels VGA |
Operating system | Harmony |
NEMA degree of protection | NEMA 4X front panel (indoor use) |
Enclosure material | PPT |
Front material | aluminium alloy |
Touch sensitive zone | 1024 x 1024 |
Software designation | Vijeo Designer |
Brightness | 16 levels via touch panel |
Backlight lifespan | 50000 hours |
Touch panel | analogue |
Display size | 10.4 inch |
Display colour | 65536 colours |
Downloadable protocols | Telemecanique Modicon FIPWAY, Telemecanique Modicon Modbus Plus, Telemecanique Modicon Modbus TCP, Telemecanique Modicon Modbus, Mitsubishi Melsec third party protocols, Omron Sysmac third party protocols, Rockwell Automation Allen-Bradley third party protocols, Siemens Simatic third party protocols, Telemecanique Modicon Uni-TE |
Character font | Japanese (ANK, Kanji), Korean, ASCII (European characters), Taiwanese (traditional Chinese), Chinese (simplified Chinese) |
Memory description | 512 kB SRAM back up of data with lithium battery back-up, 128 MB flash EPROM application memory |
Immunity to microbreaks | 10 ms |
Realtime clock | built-in |
Cut-out dimensions | 285 (+/- 0.4) x 309 (+/- 0.4) mm |
Port Ethernet | 10BASE-T/100BASE-TX |
Processor name | CPU RISC |
Number of pages | limited by internal memory capacity |
Processor frequency | 333 MHz |
Number of SERVICE keys | 8 |
Memory type | up to 32 GB SD card RAM, up to 32 GB SDHC card RAM |
Number of static function keys | 12 with LED and labels |
Number of dynamic function keys symb | 18 with LED |
Software type | configuration software |
Number of alphanumeric keys | 12 |
vibration resistance | 1 gn conforming to IEC 60068-2-6 (f = 9-150 Hz), 3.5 mm conforming to IEC 60068-2-6 (f = 5-9 Hz) |
ambient air temperature for operation | 0-55 °C |
standards | EN 61000-6-2, EN 61000-6-4, CSA C22.2 No 213, UL 61010-2-201, ANSI/ISA 12.12.01, EN 61131-2 |
Display Type | backlit colour TFT LCD |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account