calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Universal outlet standards
- 2. Easy installation
- 3. Flush mounting
- 4. Clean, geometrically balanced design
- 5. High fatigue resistance capacity
13A 250V 1 Gang 3-Pin Universal Socket
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | SOCKET-OUTLET |
| Device short name | KB426 |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE MECHANISM |
| Outlet standard deviation | UNIVERSAL |
| Colour tint | WHITE |
| Type of packing | PLASTIC BAG |
| Colour tint | WALL: WHITE |
| Outlet poles configuration | 2P + E WITH SHUTTER |
| Number of gangs | 1 GANG |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDNYLON: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREWS |
| fixing center | 60.3 MM |
| Embedding depth | 25 MM |
| Rated current | 13 A AT 250 V AC, RESISTIVE |
| Network frequency | 50/60 HZ |
| Integrated connection type | 1 SOCKET-OUTLET 220...250 V AC, MAXIMUM LOAD CURRENT: 13 A |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | SCREW TERMINALS |
| Terminal identifier | LNE |
| Tightening torque | 0.4 N.M |
| Clamping connection capacity | 2.5 MM²4 MM² |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 33 MM |
| Socket number | 1 |
| [Ue] rated operational voltage | 220...240 V |
| Network type | AC |
| Rated current | 13 A |
| Number of terminals | 3 |
| surface treatment | UNTREATED |
| Outlet standard | UNIVERSAL |
| Surface finish | GLOSSY |
| Clamping connection capacity | 1 X 2.5...3 X 2.5 MM² FOR RIGID OR STRANDED CABLE(S) |
| Ambient air temperature for operation | -5…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 3 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 108.6 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 1.156 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 11108 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5169808458475739 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03908041090720347 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000677444529340868 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1579816395914061 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.21924832285986065 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | SOCKET-OUTLET |
| Device short name | KB426 |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE MECHANISM |
| Outlet standard deviation | UNIVERSAL |
| Colour tint | WHITE |
| Type of packing | PLASTIC BAG |
| Colour tint | WALL: WHITE |
| Outlet poles configuration | 2P + E WITH SHUTTER |
| Number of gangs | 1 GANG |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDNYLON: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREWS |
| fixing center | 60.3 MM |
| Embedding depth | 25 MM |
| Rated current | 13 A AT 250 V AC, RESISTIVE |
| Network frequency | 50/60 HZ |
| Integrated connection type | 1 SOCKET-OUTLET 220...250 V AC, MAXIMUM LOAD CURRENT: 13 A |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | SCREW TERMINALS |
| Terminal identifier | LNE |
| Tightening torque | 0.4 N.M |
| Clamping connection capacity | 2.5 MM²4 MM² |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 33 MM |
| Socket number | 1 |
| [Ue] rated operational voltage | 220...240 V |
| Network type | AC |
| Rated current | 13 A |
| Number of terminals | 3 |
| surface treatment | UNTREATED |
| Outlet standard | UNIVERSAL |
| Surface finish | GLOSSY |
| Clamping connection capacity | 1 X 2.5...3 X 2.5 MM² FOR RIGID OR STRANDED CABLE(S) |
| Ambient air temperature for operation | -5…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 3 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 108.6 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 1.156 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 11108 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5169808458475739 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03908041090720347 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000677444529340868 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1579816395914061 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.21924832285986065 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |