calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Switch, Vivace, 2 way, 16AX, 250V, 2 gang, white
- Specifications
- Environmental Data
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | SWITCH |
| Device short name | KB32 |
| Device application | CONTROL |
| Number of rocker | 2 |
| Additional switch application | LIGHTING |
| Switch function | 2-WAY |
| Colour tint | FRONT PLATE: WHITE |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE MECHANISM |
| Marking | COML1 L2 |
| Actuator | ROCKER |
| Number of gangs | 2 GANGS |
| Material | POLYCARBONATE: BASIC STRUCTURE |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Type of packing | PLASTIC BAG |
| Quantity per set | 1 |
| Rated current | 16 AX |
| Sale per indivisible quantity | 1 |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 25 MM |
| Connections - terminals | SCREW TERMINALS |
| Number of terminals | 6 |
| Rated current | 16 AX AT 250 V AC, LED LAMP, FLUORESCENT LAMP, INCANDESCENT LAMP |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 6 FOLDED TERMINAL |
| Terminal identifier | COML1-L2 |
| Tightening torque | 0.4 N.M |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Net weight | 98 G |
| Standards | IEC 60669-1MS IEC 60669-1 |
| Product certifications | GCC |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.8 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 97.5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 780 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 7.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | SWITCH |
| Device short name | KB32 |
| Device application | CONTROL |
| Number of rocker | 2 |
| Additional switch application | LIGHTING |
| Switch function | 2-WAY |
| Colour tint | FRONT PLATE: WHITE |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE MECHANISM |
| Marking | COML1 L2 |
| Actuator | ROCKER |
| Number of gangs | 2 GANGS |
| Material | POLYCARBONATE: BASIC STRUCTURE |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Type of packing | PLASTIC BAG |
| Quantity per set | 1 |
| Rated current | 16 AX |
| Sale per indivisible quantity | 1 |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 25 MM |
| Connections - terminals | SCREW TERMINALS |
| Number of terminals | 6 |
| Rated current | 16 AX AT 250 V AC, LED LAMP, FLUORESCENT LAMP, INCANDESCENT LAMP |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 6 FOLDED TERMINAL |
| Terminal identifier | COML1-L2 |
| Tightening torque | 0.4 N.M |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Net weight | 98 G |
| Standards | IEC 60669-1MS IEC 60669-1 |
| Product certifications | GCC |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.8 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 97.5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 780 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 7.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |