calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Modularity and scalability
- 2. Robustness and reliability
- 3. Common safety
- 4. IP20 protection for harshest environments
- 5. Wide range of operating temperature from 0°C to 60°C
isolated analog input module X80 - 8 inputs - high speed
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.165 kg |
| Range of product | MODICON X80 |
| Product or component type | ANALOG INPUT MODULE |
| Electrical connection | 28 WAYS 1 CONNECTOR |
| Isolation between channels | ISOLATED |
| Input level | HIGH LEVEL |
| Analogue input number | 8 |
| Analogue input type | CURRENT +/- 20 MACURRENT 0...20 MACURRENT 4...20 MAVOLTAGE +/- 10 VVOLTAGE +/- 5 VVOLTAGE 0...10 VVOLTAGE 0...5 VVOLTAGE 1...5 V |
| Analog/digital conversion | 16 BITS |
| Analogue input resolution | 15 BITS + SIGN |
| Permitted overload on inputs | +/- 30 MA 0...20 MA+/- 30 MA 4...20 MA+/- 30 V +/- 10 V+/- 30 V +/- 5 V+/- 30 V 0...10 V+/- 30 V 0...5 V+/- 30 V 1...5 V+/- 30 MA +/- 20 MA |
| Input impedance | 10 MOHM IN VOLTAGE MODE250 OHM + 3.6...50 OHM INTERNAL PROTECTIVE RESISTOR IN CURRENT MODE |
| Precision of internal conversion resistor | 0.1 % - 15 PPM/°C |
| Type of filter | FIRST ORDER DIGITAL FILTERING |
| Fast read cycle time | 1 MS + 1 MS X NUMBER OF CHANNELS USED |
| Nominal read cycle time | 9 MS FOR 8 CHANNELS |
| Temperature drift | 30 PPM/°C +/- 10 V30 PPM/°C +/- 5 V30 PPM/°C 0...10 V30 PPM/°C 0...5 V30 PPM/°C 1...5 V50 PPM/°C +/- 20 MA50 PPM/°C 0...20 MA50 PPM/°C 4...20 MA |
| Minimum crosstalk attenuation | 80 DB |
| Common mode rejection | 80 DB |
| Digital value format | - 32768 TO + 32767 IN MAXIMUM USER SCALE+/- 10000 BY DEFAULT |
| Isolation voltage | 300 V DC BETWEEN CHANNELS1400 V DC BETWEEN CHANNELS AND GROUND1400 V DC BETWEEN CHANNELS AND BUS |
| Measurement resolution | 0.36 MV +/- 10 V0.36 MV 0...10 V0.36 MV 0...5 V0.36 MV 1...5 V0.36 MV +/- 5 V1.4 µA +/- 20 MA1.4 µA 0...20 MA1.4 µA 4...20 MA |
| Maximum conversion value | +/- 11.4 V +/- 10 V+/- 11.4 V 0...10 V+/- 11.4 V 0...5 V+/- 11.4 V 1...5 V0...30 MA +/- 20 MA0...30 MA 0...20 MA0...30 MA 4...20 MA0...30 MA +/- 5 V |
| MTBF reliability | 900000 H |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Status LED | 1 LED (GREEN) RUN1 LED PER CHANNEL (GREEN) CHANNEL DIAGNOSTIC1 LED (RED) ERR1 LED (RED) I/O |
| Net weight | 0.165 KG |
| Power consumption in W | 1.06 W 24 V DC TYPICAL1.50 W 24 V DC MAXIMUM0.32 W 3.3 V DC TYPICAL0.48 W 3.3 V DC MAXIMUM |
| Current consumption | 150 MA AT 3.3 V DC54 MA AT 24 V DC |
| Vibration resistance | 3 GN |
| Shock resistance | 30 GN |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CERCMCSAEACMerchant NavyUL |
| Standards | IEC 61010-2-201IEC 61131-2UL 61010-2-201CSA C22.2 NO 61010-2-201 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 12.000 CM |
| Package 1 Weight | 157.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.702 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 49.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 113 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21.082 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.021576 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.043936 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 92.011 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 92 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.29278 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0f3e3a5a-d46a-4839-bba7-6dc4872a37f6 |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.165 kg |
| Range of product | MODICON X80 |
| Product or component type | ANALOG INPUT MODULE |
| Electrical connection | 28 WAYS 1 CONNECTOR |
| Isolation between channels | ISOLATED |
| Input level | HIGH LEVEL |
| Analogue input number | 8 |
| Analogue input type | CURRENT +/- 20 MACURRENT 0...20 MACURRENT 4...20 MAVOLTAGE +/- 10 VVOLTAGE +/- 5 VVOLTAGE 0...10 VVOLTAGE 0...5 VVOLTAGE 1...5 V |
| Analog/digital conversion | 16 BITS |
| Analogue input resolution | 15 BITS + SIGN |
| Permitted overload on inputs | +/- 30 MA 0...20 MA+/- 30 MA 4...20 MA+/- 30 V +/- 10 V+/- 30 V +/- 5 V+/- 30 V 0...10 V+/- 30 V 0...5 V+/- 30 V 1...5 V+/- 30 MA +/- 20 MA |
| Input impedance | 10 MOHM IN VOLTAGE MODE250 OHM + 3.6...50 OHM INTERNAL PROTECTIVE RESISTOR IN CURRENT MODE |
| Precision of internal conversion resistor | 0.1 % - 15 PPM/°C |
| Type of filter | FIRST ORDER DIGITAL FILTERING |
| Fast read cycle time | 1 MS + 1 MS X NUMBER OF CHANNELS USED |
| Nominal read cycle time | 9 MS FOR 8 CHANNELS |
| Temperature drift | 30 PPM/°C +/- 10 V30 PPM/°C +/- 5 V30 PPM/°C 0...10 V30 PPM/°C 0...5 V30 PPM/°C 1...5 V50 PPM/°C +/- 20 MA50 PPM/°C 0...20 MA50 PPM/°C 4...20 MA |
| Minimum crosstalk attenuation | 80 DB |
| Common mode rejection | 80 DB |
| Digital value format | - 32768 TO + 32767 IN MAXIMUM USER SCALE+/- 10000 BY DEFAULT |
| Isolation voltage | 300 V DC BETWEEN CHANNELS1400 V DC BETWEEN CHANNELS AND GROUND1400 V DC BETWEEN CHANNELS AND BUS |
| Measurement resolution | 0.36 MV +/- 10 V0.36 MV 0...10 V0.36 MV 0...5 V0.36 MV 1...5 V0.36 MV +/- 5 V1.4 µA +/- 20 MA1.4 µA 0...20 MA1.4 µA 4...20 MA |
| Maximum conversion value | +/- 11.4 V +/- 10 V+/- 11.4 V 0...10 V+/- 11.4 V 0...5 V+/- 11.4 V 1...5 V0...30 MA +/- 20 MA0...30 MA 0...20 MA0...30 MA 4...20 MA0...30 MA +/- 5 V |
| MTBF reliability | 900000 H |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Status LED | 1 LED (GREEN) RUN1 LED PER CHANNEL (GREEN) CHANNEL DIAGNOSTIC1 LED (RED) ERR1 LED (RED) I/O |
| Net weight | 0.165 KG |
| Power consumption in W | 1.06 W 24 V DC TYPICAL1.50 W 24 V DC MAXIMUM0.32 W 3.3 V DC TYPICAL0.48 W 3.3 V DC MAXIMUM |
| Current consumption | 150 MA AT 3.3 V DC54 MA AT 24 V DC |
| Vibration resistance | 3 GN |
| Shock resistance | 30 GN |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CERCMCSAEACMerchant NavyUL |
| Standards | IEC 61010-2-201IEC 61131-2UL 61010-2-201CSA C22.2 NO 61010-2-201 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 12.000 CM |
| Package 1 Weight | 157.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.702 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 49.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 113 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21.082 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.021576 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.043936 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 92.011 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 92 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.29278 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0f3e3a5a-d46a-4839-bba7-6dc4872a37f6 |
| RoHS Eur Status | Compliant By Exemption |