iQuick PRD40r modular surge arrester - 3 poles + N - 350V - with remote transfer
SKU :
A9L16294

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 989.40
AEDÂ 733.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
iQuick PRD40r modular surge arrester - 3 poles + N - 350V - with remote transfer
AEDÂ 989.40
AEDÂ 733.00
- Specifications
- Documents
- Reviews
Overview
Activity | HDCFD |
---|---|
Part Number | A9L16294 |
[uc] Maximum Continuous Operating Voltage | common mode: 264 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
9 Mm Pitches | 14.7 |
Disconnector Device Type | integrated circuit breaker - Icu 20 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 L/PE, common mode <1.5 kV type 2 N/PE, differential mode <2.5 kV type 2 L/N |
Maximum Discharge Current | common mode: 40 kA L/PE, common mode: 40 kA N/PE, differential mode: 40 kA L/N |
Nominal Discharge Current | common mode: 20 kA (L/PE), common mode: 20 kA (N/PE), differential mode: 20 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 2 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-70 °C |
colour | white (RAL 9003) |
compatibility code | iQuick PRD40r |
connections - terminals | tunnel type terminal (upside) 2.5-35 mm², tunnel type terminal (downside) 2.5-25 mm² |
Depth | 75.9 mm |
device application | distribution |
device short name | iQuick PRD40r |
Height | 94 mm |
IK degree of protection | IK05 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.86 kg |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | KEMA-KEUR, NF |
Range | Acti9 |
range of product | iQuick PRD |
relative humidity | 5-90 % |
width | 131.5 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | HDCFD |
---|---|
Part Number | A9L16294 |
[uc] Maximum Continuous Operating Voltage | common mode: 264 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
9 Mm Pitches | 14.7 |
Disconnector Device Type | integrated circuit breaker - Icu 20 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 L/PE, common mode <1.5 kV type 2 N/PE, differential mode <2.5 kV type 2 L/N |
Maximum Discharge Current | common mode: 40 kA L/PE, common mode: 40 kA N/PE, differential mode: 40 kA L/N |
Nominal Discharge Current | common mode: 20 kA (L/PE), common mode: 20 kA (N/PE), differential mode: 20 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 2 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-70 °C |
colour | white (RAL 9003) |
compatibility code | iQuick PRD40r |
connections - terminals | tunnel type terminal (upside) 2.5-35 mm², tunnel type terminal (downside) 2.5-25 mm² |
Depth | 75.9 mm |
device application | distribution |
device short name | iQuick PRD40r |
Height | 94 mm |
IK degree of protection | IK05 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.86 kg |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | KEMA-KEUR, NF |
Range | Acti9 |
range of product | iQuick PRD |
relative humidity | 5-90 % |
width | 131.5 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account