
No sellers found for this product.
Excl. Tax
IPRD65r modular surge arrester - 3P + N - 350V - with remote transfert
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iPRD65r surge arrester protects 3P+N installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for very high risk level and incoming panel board. It offers remote reporting of the "cartridge must be changed" message. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. It is compatible with TT and TN-S earthing system. The Imax rated discharge current is 65kA. The In nominal discharge current is 20kA. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC. The Up Voltage protection level is 1.5kV in common mode (N/PE) and in differential mode (L/N). The Un rated service voltage is 230VAC or 400VAC. The operating frequency is 50Hz or 60Hz. The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The width in 9mm pitches is 8. The weight is 450g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product complies with IEC 61643-11:2011 and EN61643-11:2012 standards.
Overview
Activity | HDCFD |
---|---|
Part Number | A9L65601 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1453 V L/PE 200 ms safe failure mode |
9 Mm Pitches | 8 |
Disconnector Device Type | associated circuit breaker IC60N 50 A curve C - Icu 10 kA, associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker NG125N 50 A curve C - Icu 25 kA, associated circuit breaker NG125H 100 A curve C - Icu 36 kA, associated circuit breaker NG125L 100 A curve C - Icu 50 kA, associated fuse gG 80 A - Icu 50 kA |
Disconnector device type | associated circuit breaker IC60N 50 A curve C - Icu 10 kA, associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker NG125N 50 A curve C - Icu 25 kA, associated circuit breaker NG125H 100 A curve C - Icu 36 kA, associated circuit breaker NG125L 100 A curve C - Icu 50 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 N/PE, differential mode <1.5 kV type 2 L/N |
Maximum Discharge Current | common mode: 65 kA L/PE, common mode: 65 kA N/PE, differential mode: 65 kA L/N |
Nominal Discharge Current | common mode: 20 kA (L/PE), common mode: 20 kA (N/PE), differential mode: 20 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
Weight | 519.0 g |
Package1 Length*Width*Height | 9.0 cm x 8.0 cm x 8.0 cm |
Country of Manufacturing | China |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD65r |
connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
Depth | 69 mm |
device application | distribution |
device short name | iPRD65r |
Height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.492 kg |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE |
Product Name | Acti9 iPRD |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | NF, KEMA-KEUR |
Range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.003 mA, 0.6 mA |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
width | 72 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |
Documents
Reviews
Description
This Acti9 iPRD65r surge arrester protects 3P+N installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for very high risk level and incoming panel board. It offers remote reporting of the "cartridge must be changed" message. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. It is compatible with TT and TN-S earthing system. The Imax rated discharge current is 65kA. The In nominal discharge current is 20kA. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC. The Up Voltage protection level is 1.5kV in common mode (N/PE) and in differential mode (L/N). The Un rated service voltage is 230VAC or 400VAC. The operating frequency is 50Hz or 60Hz. The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The width in 9mm pitches is 8. The weight is 450g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product complies with IEC 61643-11:2011 and EN61643-11:2012 standards.
Overview
Activity | HDCFD |
---|---|
Part Number | A9L65601 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1453 V L/PE 200 ms safe failure mode |
9 Mm Pitches | 8 |
Disconnector Device Type | associated circuit breaker IC60N 50 A curve C - Icu 10 kA, associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker NG125N 50 A curve C - Icu 25 kA, associated circuit breaker NG125H 100 A curve C - Icu 36 kA, associated circuit breaker NG125L 100 A curve C - Icu 50 kA, associated fuse gG 80 A - Icu 50 kA |
Disconnector device type | associated circuit breaker IC60N 50 A curve C - Icu 10 kA, associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker NG125N 50 A curve C - Icu 25 kA, associated circuit breaker NG125H 100 A curve C - Icu 36 kA, associated circuit breaker NG125L 100 A curve C - Icu 50 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 N/PE, differential mode <1.5 kV type 2 L/N |
Maximum Discharge Current | common mode: 65 kA L/PE, common mode: 65 kA N/PE, differential mode: 65 kA L/N |
Nominal Discharge Current | common mode: 20 kA (L/PE), common mode: 20 kA (N/PE), differential mode: 20 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
Weight | 519.0 g |
Package1 Length*Width*Height | 9.0 cm x 8.0 cm x 8.0 cm |
Country of Manufacturing | China |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD65r |
connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
Depth | 69 mm |
device application | distribution |
device short name | iPRD65r |
Height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.492 kg |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE |
Product Name | Acti9 iPRD |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | NF, KEMA-KEUR |
Range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.003 mA, 0.6 mA |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
width | 72 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |