Schneider Electric iPRD 1PN with remote transfer Surge arrester, A9L40501
SKU :
A9L40501

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 496.86
AEDÂ 368.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
Schneider Electric iPRD 1PN with remote transfer Surge arrester, A9L40501
AEDÂ 496.86
AEDÂ 368.00
- Specifications
- Documents
- Reviews
Overview
Activity | HDCFD |
---|---|
Part Number | A9L40501 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, differential mode: 350 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1455 V L/PE 200 ms safe failure mode |
9 Mm Pitches | 4 |
Disconnector Device Type | associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TT, TN-S |
Maximum [up] Voltage Protection Level | common mode <1.4 kV type 2 N/PE, differential mode <1.6 kV type 2 L/N |
Maximum Discharge Current | common mode: 40 kA L/PE, common mode: 40 kA N/PE, differential mode: 40 kA L/N |
Nominal Discharge Current | common mode: 15 kA (L/PE), common mode: 15 kA (N/PE), differential mode: 15 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD40r |
connections - terminals | tunnel type terminal (top or bottom) 4-16 mm² flexible, tunnel type terminal (top or bottom) 4-16 mm² flexible with ferrule, tunnel type terminal (top or bottom) 2.5-25 mm² rigid |
Depth | 69 mm |
device application | distribution |
device short name | iPRD40r |
Height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 220 g |
operating altitude | 2000 m |
Poles Description | 1P + N |
product certifications | CE |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | NF, KEMA-KEUR |
Range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.003 mA, 0.6 mA |
width | 36 mm |
Wire Stripping Length | 14 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 3.5-3.5 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | HDCFD |
---|---|
Part Number | A9L40501 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, differential mode: 350 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1455 V L/PE 200 ms safe failure mode |
9 Mm Pitches | 4 |
Disconnector Device Type | associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TT, TN-S |
Maximum [up] Voltage Protection Level | common mode <1.4 kV type 2 N/PE, differential mode <1.6 kV type 2 L/N |
Maximum Discharge Current | common mode: 40 kA L/PE, common mode: 40 kA N/PE, differential mode: 40 kA L/N |
Nominal Discharge Current | common mode: 15 kA (L/PE), common mode: 15 kA (N/PE), differential mode: 15 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD40r |
connections - terminals | tunnel type terminal (top or bottom) 4-16 mm² flexible, tunnel type terminal (top or bottom) 4-16 mm² flexible with ferrule, tunnel type terminal (top or bottom) 2.5-25 mm² rigid |
Depth | 69 mm |
device application | distribution |
device short name | iPRD40r |
Height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 220 g |
operating altitude | 2000 m |
Poles Description | 1P + N |
product certifications | CE |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | NF, KEMA-KEUR |
Range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.003 mA, 0.6 mA |
width | 36 mm |
Wire Stripping Length | 14 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 3.5-3.5 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account