iPRD40 modular surge arrester - 3P - 350V
SKU :
A9L40300
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 592.08
AEDÂ 439.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
iPRD40 modular surge arrester - 3P - 350V
AEDÂ 592.08
AEDÂ 439.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9L40300 |
| [uc] Maximum Continuous Operating Voltage | common mode: 350 V L/PE |
| [ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode |
| 9 Mm Pitches | 6 |
| Disconnector Device Type | associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
| Earthing System | TN-C, IT 230 |
| Maximum [up] Voltage Protection Level | common mode <1.4 kV type 2 L/PE |
| Maximum Discharge Current | common mode: 40 kA L/PE |
| Nominal Discharge Current | common mode: 15 kA (L/PE), common mode: 15 kA (N/PE) |
| Remote Signalling | without |
| Surge Arrester Class Type | type 2 |
| Surge Arrester Technology | MOV |
| Surge Arrester Type | electrical distribution network |
| ambient air temperature for storage | -40-85 °C |
| colour | white (RAL 9003) |
| compatibility code | iPRD40 |
| connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
| Depth | 69 mm |
| device application | distribution |
| device short name | iPRD40 |
| Height | 85 mm |
| IK degree of protection | IK03 conforming to IEC 62262 |
| mounting mode | clip-on (DIN rail) |
| net weight | 0.317 kg |
| operating altitude | 2000 m |
| Poles Description | 3P |
| product certifications | CE |
| product or component type | surge arrester with pluggable cartridge |
| Quality Labels | KEMA-KEUR, NF |
| Range | Acti9 |
| range of product | iPRD |
| relative humidity | 5-95 % |
| Residual Current | 0.003 mA, 0.6 mA |
| width | 54 mm |
| ambient air temperature for operation | -25-60 °C |
| standards | EN 61643-11:2012, IEC 61643-11:2011 |
| tightening torque | 2.5-2.5 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9L40300 |
| [uc] Maximum Continuous Operating Voltage | common mode: 350 V L/PE |
| [ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode |
| 9 Mm Pitches | 6 |
| Disconnector Device Type | associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
| Earthing System | TN-C, IT 230 |
| Maximum [up] Voltage Protection Level | common mode <1.4 kV type 2 L/PE |
| Maximum Discharge Current | common mode: 40 kA L/PE |
| Nominal Discharge Current | common mode: 15 kA (L/PE), common mode: 15 kA (N/PE) |
| Remote Signalling | without |
| Surge Arrester Class Type | type 2 |
| Surge Arrester Technology | MOV |
| Surge Arrester Type | electrical distribution network |
| ambient air temperature for storage | -40-85 °C |
| colour | white (RAL 9003) |
| compatibility code | iPRD40 |
| connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
| Depth | 69 mm |
| device application | distribution |
| device short name | iPRD40 |
| Height | 85 mm |
| IK degree of protection | IK03 conforming to IEC 62262 |
| mounting mode | clip-on (DIN rail) |
| net weight | 0.317 kg |
| operating altitude | 2000 m |
| Poles Description | 3P |
| product certifications | CE |
| product or component type | surge arrester with pluggable cartridge |
| Quality Labels | KEMA-KEUR, NF |
| Range | Acti9 |
| range of product | iPRD |
| relative humidity | 5-95 % |
| Residual Current | 0.003 mA, 0.6 mA |
| width | 54 mm |
| ambient air temperature for operation | -25-60 °C |
| standards | EN 61643-11:2012, IEC 61643-11:2011 |
| tightening torque | 2.5-2.5 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account