iPRD20 modular surge arrester - 3P + N - 350V
SKU :
A9L20600
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 624.85
AEDÂ 463.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
iPRD20 modular surge arrester - 3P + N - 350V
AEDÂ 624.85
AEDÂ 463.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9L20600 |
| [uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
| [ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1453 V L/PE 200 ms safe failure mode |
| 9 Mm Pitches | 8 |
| Disconnector Device Type | associated circuit breaker IC60N 20 A curve C - Icu 10 kA, associated circuit breaker iC60H 20 A curve C - Icu 15 kA, associated circuit breaker iC60L 20 A curve C - Icu 25 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated fuse gG 40 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
| Earthing System | TT, TN-S |
| Maximum [up] Voltage Protection Level | differential mode <1.1 kV type 2 L/N, common mode <1.4 kV type 2 N/PE |
| Maximum Discharge Current | common mode: 20 kA L/PE, common mode: 20 kA N/PE, differential mode: 20 kA L/N |
| Nominal Discharge Current | common mode: 5 kA (L/PE), common mode: 5 kA (N/PE), differential mode: 5 kA (L/N) |
| Remote Signalling | without |
| Surge Arrester Class Type | type 2 |
| Surge Arrester Technology | MOV + GDT |
| Surge Arrester Type | electrical distribution network |
| ambient air temperature for storage | -40-85 °C |
| colour | white (RAL 9003) |
| compatibility code | iPRD20 |
| connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
| Depth | 69 mm |
| device application | distribution |
| device short name | iPRD20 |
| Height | 85 mm |
| IK degree of protection | IK03 conforming to IEC 62262 |
| mounting mode | clip-on (DIN rail) |
| net weight | 0.414 kg |
| operating altitude | 2000 m |
| Poles Description | 3P + N |
| product certifications | CE |
| product or component type | surge arrester with pluggable cartridge |
| Quality Labels | NF, KEMA-KEUR |
| Range | Acti9 |
| range of product | iPRD |
| relative humidity | 5-95 % |
| Residual Current | 0.6 mA, 0.003 mA |
| width | 72 mm |
| ambient air temperature for operation | -25-60 °C |
| standards | EN 61643-11:2012, IEC 61643-11:2011 |
| tightening torque | 2.5-2.5 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9L20600 |
| [uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
| [ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1453 V L/PE 200 ms safe failure mode |
| 9 Mm Pitches | 8 |
| Disconnector Device Type | associated circuit breaker IC60N 20 A curve C - Icu 10 kA, associated circuit breaker iC60H 20 A curve C - Icu 15 kA, associated circuit breaker iC60L 20 A curve C - Icu 25 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated fuse gG 40 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
| Earthing System | TT, TN-S |
| Maximum [up] Voltage Protection Level | differential mode <1.1 kV type 2 L/N, common mode <1.4 kV type 2 N/PE |
| Maximum Discharge Current | common mode: 20 kA L/PE, common mode: 20 kA N/PE, differential mode: 20 kA L/N |
| Nominal Discharge Current | common mode: 5 kA (L/PE), common mode: 5 kA (N/PE), differential mode: 5 kA (L/N) |
| Remote Signalling | without |
| Surge Arrester Class Type | type 2 |
| Surge Arrester Technology | MOV + GDT |
| Surge Arrester Type | electrical distribution network |
| ambient air temperature for storage | -40-85 °C |
| colour | white (RAL 9003) |
| compatibility code | iPRD20 |
| connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
| Depth | 69 mm |
| device application | distribution |
| device short name | iPRD20 |
| Height | 85 mm |
| IK degree of protection | IK03 conforming to IEC 62262 |
| mounting mode | clip-on (DIN rail) |
| net weight | 0.414 kg |
| operating altitude | 2000 m |
| Poles Description | 3P + N |
| product certifications | CE |
| product or component type | surge arrester with pluggable cartridge |
| Quality Labels | NF, KEMA-KEUR |
| Range | Acti9 |
| range of product | iPRD |
| relative humidity | 5-95 % |
| Residual Current | 0.6 mA, 0.003 mA |
| width | 72 mm |
| ambient air temperature for operation | -25-60 °C |
| standards | EN 61643-11:2012, IEC 61643-11:2011 |
| tightening torque | 2.5-2.5 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account