
calcActive())">
iPF K 65 modular surge arrester - 3 poles + N - 340V
A9L15586
AEDÂ 1,158.30
AEDÂ 858.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L15586
iPF K 65 modular surge arrester - 3 poles + N - 340V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
iPF K 65 modular surge arrester - 3 poles + N - 340V
AEDÂ 1,158.30
AEDÂ 858.00
Product Details
Activity | HDCFD |
---|---|
Part Number | A9L15586 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, differential mode: 340 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 442 V L/PE 5 s withstand, 1200 V N/PE 200 ms withstand, 1453 V L/PE 200 ms withstand |
9 Mm Pitches | 8 |
Disconnector Device Type | associated circuit breaker iK60N 50 A curve C - Icu 6 kA, associated fuse gG 80 A - Icu 25 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 N/PE, differential mode <1.5 kV type 2 L/N |
Maximum Discharge Current | common mode: 65 kA L/PE, common mode: 65 kA N/PE, differential mode: 65 kA L/N |
Nominal Discharge Current | common mode: 20 kA (L/PE), common mode: 20 kA (N/PE), differential mode: 20 kA (L/N) |
Remote Signalling | without |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPF K 65 |
connections - terminals | tunnel type terminal (top or bottom) 25-25 mm² rigid, tunnel type terminal (top or bottom) 16-16 mm² flexible, tunnel type terminal (top or bottom) 16-16 mm² flexible with ferrule |
Depth | 69 mm |
device application | distribution |
device short name | iPF K |
Height | 81 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 335 g |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE, EAC |
product or component type | surge arrester |
Range | Acti9 |
range of product | iPF K |
relative humidity | 5-95 % |
Residual Current | 0.003 mA |
width | 72 mm |
Wire Stripping Length | 11 mm |
ambient air temperature for operation | -25-60 °C |
standards | IEC 61643-11:2011 |
tightening torque | 3.5-3.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account