calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Horizontal distribution length, Canalis KSC250, copper, 250A, fixed length 3m, 12 outlets, 3L+N+PE/3L+PE, white RAL9001
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | PPLVB |
|---|---|
| Range | CANALIS |
| Device short name | KSC |
| Product or component type | BUSBAR TRUNKING |
| Busbar description | HORIZONTAL DISTRIBUTION LENGTH |
| Product compatibility | CANALIS KSC BUSBAR TRUNKING 250 A |
| Conductors material | COPPER |
| Busbar trunking polarity | 3L + N + PE3L + PE |
| Number of tap-off outlets | 12 |
| [Ie] rated operational current | 250 A AT 35 °C |
| IP degree of protection | IP55 CONFORMING TO IEC 60529 |
| Mounting mode | BY SCREWS |
| Dimension type | FIX |
| Length | 3 M |
| Colour | WHITE (RAL 9001) |
| Number of poles | 4 |
| Neutral position | UP |
| Mounting position | HORIZONTAL |
| [Ue] rated operational voltage | 230...690 V |
| Network frequency | 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ui] rated insulation voltage | 690 V |
| [Icw] rated short-time withstand current | 10 KA |
| [Ipk] rated peak withstand current | 28 KA |
| Electrical connection | LUBRICATED SLIDING CONTACT |
| Width | 54 MM |
| Height | 146 MM |
| Net weight | 20.1 KG |
| Tap-off unit interval | 500 MM |
| Radiated magnetic field | 0.69 µT |
| Thermal stress limit | 100000 KA².S |
| THDI | 0…15 % 250 A15…33 % 200 A33…100 % 160 A |
| Standards | IEC 61439-1IEC 61439-6 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | 35 °C (WITHOUT DERATING)55 °C (WITH DERATING FACTOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.000 CM |
| Package 1 Width | 6.400 CM |
| Package 1 Length | 309.000 CM |
| Package 1 Weight | 20.100 KG |
| Unit Type of Package 2 | PAL |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 60.000 CM |
| Package 2 Width | 400.000 CM |
| Package 2 Length | 65.000 CM |
| Package 2 Weight | 431.220 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | PPLVB |
|---|---|
| Range | CANALIS |
| Device short name | KSC |
| Product or component type | BUSBAR TRUNKING |
| Busbar description | HORIZONTAL DISTRIBUTION LENGTH |
| Product compatibility | CANALIS KSC BUSBAR TRUNKING 250 A |
| Conductors material | COPPER |
| Busbar trunking polarity | 3L + N + PE3L + PE |
| Number of tap-off outlets | 12 |
| [Ie] rated operational current | 250 A AT 35 °C |
| IP degree of protection | IP55 CONFORMING TO IEC 60529 |
| Mounting mode | BY SCREWS |
| Dimension type | FIX |
| Length | 3 M |
| Colour | WHITE (RAL 9001) |
| Number of poles | 4 |
| Neutral position | UP |
| Mounting position | HORIZONTAL |
| [Ue] rated operational voltage | 230...690 V |
| Network frequency | 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ui] rated insulation voltage | 690 V |
| [Icw] rated short-time withstand current | 10 KA |
| [Ipk] rated peak withstand current | 28 KA |
| Electrical connection | LUBRICATED SLIDING CONTACT |
| Width | 54 MM |
| Height | 146 MM |
| Net weight | 20.1 KG |
| Tap-off unit interval | 500 MM |
| Radiated magnetic field | 0.69 µT |
| Thermal stress limit | 100000 KA².S |
| THDI | 0…15 % 250 A15…33 % 200 A33…100 % 160 A |
| Standards | IEC 61439-1IEC 61439-6 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | 35 °C (WITHOUT DERATING)55 °C (WITH DERATING FACTOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.000 CM |
| Package 1 Width | 6.400 CM |
| Package 1 Length | 309.000 CM |
| Package 1 Weight | 20.100 KG |
| Unit Type of Package 2 | PAL |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 60.000 CM |
| Package 2 Width | 400.000 CM |
| Package 2 Length | 65.000 CM |
| Package 2 Weight | 431.220 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |