calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
12.1 Touch Smart Display XGA - coated display
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | IDHMI |
|---|---|
| Range of product | HARMONY GTU |
| Terminal type | TOUCHSCREEN DISPLAY |
| Product or component type | FLAT SCREEN |
| [Us] rated supply voltage | 12...24 V DC POWER SUPPLY |
| Supply voltage limits | 10.8…28.8 V |
| Power consumption in W | 21 W |
| Inrush current | 30 A |
| Integrated connection type | USB 2.0 TYPE A |
| Touchscreen resolution | 1024 X 1024 |
| Pixel resolution | 1024 X 600 |
| Display size | 12.1 INCH |
| Aspect ratio | 4:3 |
| Display type | COLOUR TFT LCD |
| Display resolution | 1024 X 768 PIXELS XGA |
| Display colour | 16 MILLION COLOURS |
| Backlight lifespan | 50000 HOURS |
| Touch panel | MULTI TOUCH ANALOGUE RESISTIVE |
| Provided equipment | 1 FLASH CARD |
| Function available | BRIGHTNESS SENSOR |
| Type of cooling | NATURAL CONVECTION |
| Type of installation | INDOOR INSTALLATION |
| Cut-out dimensions | 301.5 (+ 1/- 0) X 227.5 (+ 1/- 0) MM |
| Width | 315 MM |
| Height | 241 MM |
| Depth | 67 MM |
| Product weight | 3 KG |
| IP degree of protection | FRONT PANEL: IP66 |
| NEMA degree of protection | NEMA 4X FRONT PANEL |
| Standards | UL 508 |
| Product certifications | CEUKCAUKEX |
| Ambient air temperature for operation | 0…60 °C CONFORMING TO IEC 61131-2 |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 10…90 % NON-CONDENSING |
| Operating altitude | 2000 M |
| Vibration resistance | 3.5 MM CONSTANT AMPLITUDE (F = 5…9 HZ) CONFORMING TO IEC 61131-2 |
| Shock resistance | 147 M/S² CONFORMING TO IEC 61131-2 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.0 CM |
| Package 1 Width | 33.0 CM |
| Package 1 Length | 43.0 CM |
| Package 1 Weight | 4.0 KG |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 2 |
| Package 2 Height | 43.0 CM |
| Package 2 Width | 35.5 CM |
| Package 2 Length | 45.5 CM |
| Package 2 Weight | 9.9 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| F-gas free | Only air and vacuum used for insulation / breaking, no F-gas including SF6 |
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 55 |
| Total lifecycle Carbon footprint | 1 037 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 171.01333333333332 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 171 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.44582666666666665 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.6845999999999999 |
| Carbon footprint of the installation phase [A5] | 0.7 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 861.8972727272727 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 862 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.2693999999999996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | Bec78d47-e62d-44d7-8e6f-c4f5bb86ee60 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Overview
| Activity | IDHMI |
|---|---|
| Range of product | HARMONY GTU |
| Terminal type | TOUCHSCREEN DISPLAY |
| Product or component type | FLAT SCREEN |
| [Us] rated supply voltage | 12...24 V DC POWER SUPPLY |
| Supply voltage limits | 10.8…28.8 V |
| Power consumption in W | 21 W |
| Inrush current | 30 A |
| Integrated connection type | USB 2.0 TYPE A |
| Touchscreen resolution | 1024 X 1024 |
| Pixel resolution | 1024 X 600 |
| Display size | 12.1 INCH |
| Aspect ratio | 4:3 |
| Display type | COLOUR TFT LCD |
| Display resolution | 1024 X 768 PIXELS XGA |
| Display colour | 16 MILLION COLOURS |
| Backlight lifespan | 50000 HOURS |
| Touch panel | MULTI TOUCH ANALOGUE RESISTIVE |
| Provided equipment | 1 FLASH CARD |
| Function available | BRIGHTNESS SENSOR |
| Type of cooling | NATURAL CONVECTION |
| Type of installation | INDOOR INSTALLATION |
| Cut-out dimensions | 301.5 (+ 1/- 0) X 227.5 (+ 1/- 0) MM |
| Width | 315 MM |
| Height | 241 MM |
| Depth | 67 MM |
| Product weight | 3 KG |
| IP degree of protection | FRONT PANEL: IP66 |
| NEMA degree of protection | NEMA 4X FRONT PANEL |
| Standards | UL 508 |
| Product certifications | CEUKCAUKEX |
| Ambient air temperature for operation | 0…60 °C CONFORMING TO IEC 61131-2 |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 10…90 % NON-CONDENSING |
| Operating altitude | 2000 M |
| Vibration resistance | 3.5 MM CONSTANT AMPLITUDE (F = 5…9 HZ) CONFORMING TO IEC 61131-2 |
| Shock resistance | 147 M/S² CONFORMING TO IEC 61131-2 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.0 CM |
| Package 1 Width | 33.0 CM |
| Package 1 Length | 43.0 CM |
| Package 1 Weight | 4.0 KG |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 2 |
| Package 2 Height | 43.0 CM |
| Package 2 Width | 35.5 CM |
| Package 2 Length | 45.5 CM |
| Package 2 Weight | 9.9 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| F-gas free | Only air and vacuum used for insulation / breaking, no F-gas including SF6 |
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 55 |
| Total lifecycle Carbon footprint | 1 037 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 171.01333333333332 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 171 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.44582666666666665 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.6845999999999999 |
| Carbon footprint of the installation phase [A5] | 0.7 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 861.8972727272727 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 862 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.2693999999999996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | Bec78d47-e62d-44d7-8e6f-c4f5bb86ee60 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |