calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Designed to meet needs of demanding applications built-in with advanced features and functionalities
- 2. Fewer references covering wider applications means simpler to select and less inventory to carry
- 3. Coil designed for less energy consumption and wider voltage band-width
- 4. Modular design and compact size for easy maintenance, short down times and less installation space consumption
- 5. IEC 60335 certificates by authorized agency
- 6. Auxiliary contacts is highly reliable and suitable for 17V 1mA to address more challenging specific control applications
- 7. Robust control solutions for AC-3 applications up to 115 A (75kW) and AC-1 applications up to 250 A
- 8. Unique QR code, quick access to complete product data, technical video, anti-counterfeit checking and instruction sheet
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 115A, standard version, 100…250V wide band AC/DC coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 3.6 kg |
| Range | TESYS |
| Range of product | TESYS GIGA |
| Product or component type | CONTACTOR |
| Device short name | LC1G |
| Contactor application | POWER SWITCHINGMOTOR CONTROL |
| Utilisation category | AC-1AC-3AC-3EAC-4AC-5AAC-5BAC-6AAC-6BAC-8AAC-8BDC-1DC-3DC-5 |
| Poles description | 3P |
| [Ie] rated operational current | 250 A (AT |
| [Uc] control circuit voltage | 100...250 V AC 50/60 HZ100...250 V DC |
| Control circuit voltage limits | OPERATIONAL: 0.8 UC MIN...1.1 UC MAX (AT |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 250 A (AT 40 °C) |
| Rated breaking capacity | 1040 A AT 440 V |
| [Icw] rated short-time withstand current | 1.1 KA - 10 S0.64 KA - 30 S0.52 KA - 1 MIN0.4 KA - 3 MIN0.32 KA - 10 MIN |
| Associated fuse rating | 125 A AM AT |
| Average impedance | 0.00018 OHM |
| [Ui] rated insulation voltage | 1000 V |
| Power dissipation per pole | 10 W AC-1 - ITH 250 A3 W AC-3 - ITH 115 A |
| Compatibility code | LC1G |
| Pole contact composition | 3 NO |
| Auxiliary contact composition | 1 NO + 1 NC |
| Motor power kW | 30 KW AT 230 V AC 50/60 HZ (AC-3E)55 KW AT 400 V AC 50/60 HZ (AC-3E)55 KW AT 415 V AC 50/60 HZ (AC-3E)75 KW AT 440 V AC 50/60 HZ (AC-3E)75 KW AT 500 V AC 50/60 HZ (AC-3E)75 KW AT 690 V AC 50/60 HZ (AC-3E)30 KW AT 230 V AC 50/60 HZ (AC-3)55 KW AT 400 V AC 50/60 HZ (AC-3)55 KW AT 415 V AC 50/60 HZ (AC-3)75 KW AT 440 V AC 50/60 HZ (AC-3)75 KW AT 500 V AC 50/60 HZ (AC-3)75 KW AT 690 V AC 50/60 HZ (AC-3)30 KW AT 230 V AC 50/60 HZ (AC-4)55 KW AT 400 V AC 50/60 HZ (AC-4)55 KW AT 415 V AC 50/60 HZ (AC-4)65 KW AT 440 V AC 50/60 HZ (AC-4)65 KW AT 500 V AC 50/60 HZ (AC-4)75 KW AT 690 V AC 50/60 HZ (AC-4) |
| Motor power hp | 30 HP AT 200/208 V 60 HZ40 HP AT 230/240 V 60 HZ75 HP AT 460/480 V 60 HZ100 HP AT 575/600 V 60 HZ |
| Irms rated making capacity | 1560 A AT 440 V |
| Coil technology | BUILT-IN BIDIRECTIONAL PEAK LIMITING |
| Safety reliability level | B10D = 400000 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 3000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 8 MCYCLES |
| inrush power in VA (50/60 Hz, AC) | 540 VA |
| inrush power in W (DC) | 380 W |
| hold-in power consumption in VA (50/60 Hz, AC) | 12.4 VA |
| hold-in power consumption in W (DC) | 7.8 W |
| Operating time | 40...70 MS CLOSING15...50 MS OPENING |
| Maximum operating rate | 600 CYC/H AC-3600 CYC/H AC-3E300 CYC/H AC-1150 CYC/H AC-4 |
| Connections - terminals | POWER CIRCUIT: BAR 2 - BUSBAR CROSS SECTION: 25 X 6 MMPOWER CIRCUIT: LUGS-RING TERMINALS 1 185 MM²POWER CIRCUIT: BOLTED CONNECTIONCONTROL CIRCUIT: PUSH-IN 1 0.2…2.5 MM² - CABLE STIFFNESS: SOLID STRANDED WITHOUT CABLE ENDCONTROL CIRCUIT: PUSH-IN 1 0.25…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: PUSH-IN 2 0.5…1.0 MM² WITH CABLE ENDCONTROL CIRCUIT: PUSH-IN 0.75…2.5 MM² - CABLE STIFFNESS: SOLID STRANDED WITHOUT CABLE ENDCONTROL CIRCUIT: PUSH-IN 0.75…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE END |
| Connection pitch | 35 MM |
| Mounting support | PLATE |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1CSA C22.2 NO 60947-4-1JIS C8201-4-1JIS C8201-5-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-1UL 60335-2-40:ANNEX JJ |
| Product certifications | CB SchemeCCCcULusEACCEUKCAEU-RO-MR by DNV-GL |
| Tightening torque | 18 N.M |
| Height | 193 MM |
| Width | 108 MM |
| Depth | 193 MM |
| Net weight | 3.5 KG |
| IP degree of protection | IP2X FRONT FACE WITH SHROUDS CONFORMING TO IEC 60529IP2X FRONT FACE WITH SHROUDS CONFORMING TO VDE 0106 |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -60…80 °C |
| Mechanical robustness | VIBRATIONS 5…300 HZ 2 GN CONTACTOR OPENVIBRATIONS 5…300 HZ 4 GN CONTACTOR CLOSEDSHOCKS 10 GN 11 MS CONTACTOR OPENSHOCKS 15 GN 11 MS CONTACTOR CLOSED |
| Colour | DARK GREY |
| Protective treatment | TH |
| Permissible ambient air temperature around the device | -40…70 °C AT UC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 25.500 CM |
| Package 1 Width | 18.500 CM |
| Package 1 Length | 32.000 CM |
| Package 1 Weight | 4.512 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 66.008 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 591 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 25.698605241313146 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 26 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.3431762920060601 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 554.4074999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 554 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9.83649817001377 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 10 kg CO2 eq. |
| SCIP Number | 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349 |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 3.6 kg |
| Range | TESYS |
| Range of product | TESYS GIGA |
| Product or component type | CONTACTOR |
| Device short name | LC1G |
| Contactor application | POWER SWITCHINGMOTOR CONTROL |
| Utilisation category | AC-1AC-3AC-3EAC-4AC-5AAC-5BAC-6AAC-6BAC-8AAC-8BDC-1DC-3DC-5 |
| Poles description | 3P |
| [Ie] rated operational current | 250 A (AT |
| [Uc] control circuit voltage | 100...250 V AC 50/60 HZ100...250 V DC |
| Control circuit voltage limits | OPERATIONAL: 0.8 UC MIN...1.1 UC MAX (AT |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 250 A (AT 40 °C) |
| Rated breaking capacity | 1040 A AT 440 V |
| [Icw] rated short-time withstand current | 1.1 KA - 10 S0.64 KA - 30 S0.52 KA - 1 MIN0.4 KA - 3 MIN0.32 KA - 10 MIN |
| Associated fuse rating | 125 A AM AT |
| Average impedance | 0.00018 OHM |
| [Ui] rated insulation voltage | 1000 V |
| Power dissipation per pole | 10 W AC-1 - ITH 250 A3 W AC-3 - ITH 115 A |
| Compatibility code | LC1G |
| Pole contact composition | 3 NO |
| Auxiliary contact composition | 1 NO + 1 NC |
| Motor power kW | 30 KW AT 230 V AC 50/60 HZ (AC-3E)55 KW AT 400 V AC 50/60 HZ (AC-3E)55 KW AT 415 V AC 50/60 HZ (AC-3E)75 KW AT 440 V AC 50/60 HZ (AC-3E)75 KW AT 500 V AC 50/60 HZ (AC-3E)75 KW AT 690 V AC 50/60 HZ (AC-3E)30 KW AT 230 V AC 50/60 HZ (AC-3)55 KW AT 400 V AC 50/60 HZ (AC-3)55 KW AT 415 V AC 50/60 HZ (AC-3)75 KW AT 440 V AC 50/60 HZ (AC-3)75 KW AT 500 V AC 50/60 HZ (AC-3)75 KW AT 690 V AC 50/60 HZ (AC-3)30 KW AT 230 V AC 50/60 HZ (AC-4)55 KW AT 400 V AC 50/60 HZ (AC-4)55 KW AT 415 V AC 50/60 HZ (AC-4)65 KW AT 440 V AC 50/60 HZ (AC-4)65 KW AT 500 V AC 50/60 HZ (AC-4)75 KW AT 690 V AC 50/60 HZ (AC-4) |
| Motor power hp | 30 HP AT 200/208 V 60 HZ40 HP AT 230/240 V 60 HZ75 HP AT 460/480 V 60 HZ100 HP AT 575/600 V 60 HZ |
| Irms rated making capacity | 1560 A AT 440 V |
| Coil technology | BUILT-IN BIDIRECTIONAL PEAK LIMITING |
| Safety reliability level | B10D = 400000 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 3000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 8 MCYCLES |
| inrush power in VA (50/60 Hz, AC) | 540 VA |
| inrush power in W (DC) | 380 W |
| hold-in power consumption in VA (50/60 Hz, AC) | 12.4 VA |
| hold-in power consumption in W (DC) | 7.8 W |
| Operating time | 40...70 MS CLOSING15...50 MS OPENING |
| Maximum operating rate | 600 CYC/H AC-3600 CYC/H AC-3E300 CYC/H AC-1150 CYC/H AC-4 |
| Connections - terminals | POWER CIRCUIT: BAR 2 - BUSBAR CROSS SECTION: 25 X 6 MMPOWER CIRCUIT: LUGS-RING TERMINALS 1 185 MM²POWER CIRCUIT: BOLTED CONNECTIONCONTROL CIRCUIT: PUSH-IN 1 0.2…2.5 MM² - CABLE STIFFNESS: SOLID STRANDED WITHOUT CABLE ENDCONTROL CIRCUIT: PUSH-IN 1 0.25…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: PUSH-IN 2 0.5…1.0 MM² WITH CABLE ENDCONTROL CIRCUIT: PUSH-IN 0.75…2.5 MM² - CABLE STIFFNESS: SOLID STRANDED WITHOUT CABLE ENDCONTROL CIRCUIT: PUSH-IN 0.75…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE END |
| Connection pitch | 35 MM |
| Mounting support | PLATE |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1CSA C22.2 NO 60947-4-1JIS C8201-4-1JIS C8201-5-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-1UL 60335-2-40:ANNEX JJ |
| Product certifications | CB SchemeCCCcULusEACCEUKCAEU-RO-MR by DNV-GL |
| Tightening torque | 18 N.M |
| Height | 193 MM |
| Width | 108 MM |
| Depth | 193 MM |
| Net weight | 3.5 KG |
| IP degree of protection | IP2X FRONT FACE WITH SHROUDS CONFORMING TO IEC 60529IP2X FRONT FACE WITH SHROUDS CONFORMING TO VDE 0106 |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -60…80 °C |
| Mechanical robustness | VIBRATIONS 5…300 HZ 2 GN CONTACTOR OPENVIBRATIONS 5…300 HZ 4 GN CONTACTOR CLOSEDSHOCKS 10 GN 11 MS CONTACTOR OPENSHOCKS 15 GN 11 MS CONTACTOR CLOSED |
| Colour | DARK GREY |
| Protective treatment | TH |
| Permissible ambient air temperature around the device | -40…70 °C AT UC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 25.500 CM |
| Package 1 Width | 18.500 CM |
| Package 1 Length | 32.000 CM |
| Package 1 Weight | 4.512 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 66.008 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 591 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 25.698605241313146 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 26 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.3431762920060601 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 554.4074999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 554 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9.83649817001377 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 10 kg CO2 eq. |
| SCIP Number | 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349 |













