Harmony, Socket, for RUMC3 relays, 10 A, screw connectors, mixed contact
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Socket, for RUMC3 relays, 10 A, screw connectors, mixed contact
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RUZC3M |
Rated current | 10:00 AM |
[Ith] conventional free air thermal current | 10:00 AM |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for storage | -40-85 °C |
compatibility code | RUZ |
connections - terminals | screw connectors |
contact terminal arrangement | mixed |
device short name | RUZ |
dielectric strength | 2500 V |
fixing mode | by screw (panel), clip-on (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
net weight | 0.054 kg |
overvoltage category | III |
pollution degree | 3 |
product certifications | CSA, UL |
product or component type | socket |
range of product | Harmony Electromechanical Relays, Harmony Timer Relays |
rated operational voltage limits | < 250 V |
sale per indivisible quantity | 10 |
tightening torque | < 1 N.m for M3.5 screw(s) |
width | 38 mm |
contacts type and composition | 3 C/O |
Shape of pin | cylindrical |
Group of product | RUM_3_C/O_CON_MIX_CYL |
Output type | relay |
ambient air temperature for operation | -40-55 °C |
standards | IEC 61984 |
product compatibility | plug-in relay RUM with 3 C/O contact, plug-in relay RE48A with 2 C/O contact |