Harmony, Socket, for RPM4 power relays, 16 A screw clamp terminals, mixed contact
SKU :
RPZF4

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 43.74
AEDÂ 32.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Harmony, Socket, for RPM4 power relays, 16 A screw clamp terminals, mixed contact
AEDÂ 43.74
AEDÂ 32.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RPZF4 |
Rated current | 16 A |
[Ith] conventional free air thermal current | 16 A |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for storage | -40-85 °C |
compatibility code | RPZ |
connections - terminals | screw clamp terminals |
contact terminal arrangement | mixed |
device short name | RPZ |
dielectric strength | 2500 V |
fixing mode | by screw (panel), clip-on (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
net weight | 0.094 kg |
overvoltage category | III |
pollution degree | 3 |
product certifications | UL, CSA |
product or component type | socket |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | < 250 V |
sale per indivisible quantity | 10 |
tightening torque | < 1 N.m for M3.5 screw(s) |
width | 50 mm |
contacts type and composition | 4 C/O |
Shape of pin | flat |
Group of product | RPM_4_C/O_SC_TER_MIX_FLAT |
ambient air temperature for operation | -40-55 °C |
standards | IEC 61984 |
product compatibility | plug-in relay RPM with 4 C/O contact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RPZF4 |
Rated current | 16 A |
[Ith] conventional free air thermal current | 16 A |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for storage | -40-85 °C |
compatibility code | RPZ |
connections - terminals | screw clamp terminals |
contact terminal arrangement | mixed |
device short name | RPZ |
dielectric strength | 2500 V |
fixing mode | by screw (panel), clip-on (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
net weight | 0.094 kg |
overvoltage category | III |
pollution degree | 3 |
product certifications | UL, CSA |
product or component type | socket |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | < 250 V |
sale per indivisible quantity | 10 |
tightening torque | < 1 N.m for M3.5 screw(s) |
width | 50 mm |
contacts type and composition | 4 C/O |
Shape of pin | flat |
Group of product | RPM_4_C/O_SC_TER_MIX_FLAT |
ambient air temperature for operation | -40-55 °C |
standards | IEC 61984 |
product compatibility | plug-in relay RPM with 4 C/O contact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account