Harmony, Modular 1-phase voltage control relay, 5 A, 2 CO, range 15..600 V, 24..240 V AC/DC
SKU :
RM35UA13MW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 331.82
AEDÂ 237.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
three-Phase control relay 183…528Vac, 2 C/O
Harmony, Modular 1-phase voltage control relay, 5 A, 2 CO, range 15..600 V, 24..240 V AC/DC
AEDÂ 331.82
AEDÂ 237.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RM35UA13MW |
| Rated current | 5:00 AM |
| [Uc] control circuit voltage | 24...240 V |
| [Ui] rated insulation voltage | 250 V conforming to IEC 60664-1, 600 V conforming to IEC 60664-1 |
| [Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | RM3 |
| connections - terminals | screw connectors |
| control circuit voltage limits | - 15 % + 10 % Un |
| IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
| maximum switching voltage | 250 V AC/DC |
| mechanical durability | 30000000 cycles |
| minimum switching current | 10 mA at 5 V DC |
| mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
| net weight | 0.08 kg |
| operating position | any position without derating |
| operating rate | <= 360 operations/hour full load |
| overvoltage category | III conforming to IEC 60664-1 |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | GOST, UL, GL, C-Tick, CSA |
| product or component type | voltage control relay |
| range of product | Harmony Control Relays |
| relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
| shock resistance | 5 gn conforming to IEC 60068-2-27 |
| supply voltage limits | 20.4-264 V AC/DC |
| tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
| utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1 |
| width | 35 mm |
| contacts type and composition | 2 C/O |
| Maximum power consumption in W | 0.6 W DC |
| Reset time | 1500 ms time delay |
| Immunity to microbreaks | 10 ms |
| Power consumption in VA | 0-3.5 VA AC |
| Measurement error | +/- 0.05 %/°C with temperature variation, < 1 % over the whole range with voltage variation |
| Switching capacity in VA | 1250 VA |
| Nominal output current | 5:00 AM |
| Housing material | self-extinguishing plastic |
| Time delay type | adjustable 0.3...30 s, 0 + 10 % on crossing the threshold |
| Repeat accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
| Maximum switching current | 5 A AC/DC |
| Maximum measuring cycle | 30 ms measurement cycle as true rms value |
| Hysteresis | 5-50 % of threshold setting |
| Output contacts | 2 C/O |
| Dielectric test voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
| Relay monitored parameters | overvoltage or undervoltage detection |
| Measurement range | 15...600 V voltage |
| Threshold setting | 10...100 % |
| Relay name | RM35UA |
| Relay type | multifunction voltage control relay |
| Resistance across terminals | 150 mOhm at E1-M terminals, 300 mOhm at E2-M terminals, 600 mOhm at E3-M terminals |
| Run-up delay at power-up | 600 ms |
| Polarity | non reversible polarity on DC supply |
| Non-dissipating shock wave | 4 kV conforming to IEC 60255-5, 4 kV conforming to IEC 60664-1, 4 kV conforming to IEC 61000-4-5 |
| Control circuit frequency | 40...70 Hz +/- 10 % |
| Sensitivity scale | 15...150 V E1-M terminals, 30...300 V E2-M terminals, 60...600 V E3-M terminals |
| vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
| electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
| ambient air temperature for operation | -20-50 °C |
| standards | EN/IEC 60255-6 |
| local signalling | LED (green) for power ON, LED (yellow) for relay ON |
| safety reliability data | B10d = 290000, MTTFd = 308.2 years |
| insulation resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
| Directives | 73/23/EEC - low voltage directive, 89/336/EEC - electromagnetic compatibility |
| Measurement Accuracy | +/- 10 % of the full scale value |
| Electrical Durability | 100000 cycles |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RM35UA13MW |
| Rated current | 5:00 AM |
| [Uc] control circuit voltage | 24...240 V |
| [Ui] rated insulation voltage | 250 V conforming to IEC 60664-1, 600 V conforming to IEC 60664-1 |
| [Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | RM3 |
| connections - terminals | screw connectors |
| control circuit voltage limits | - 15 % + 10 % Un |
| IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
| maximum switching voltage | 250 V AC/DC |
| mechanical durability | 30000000 cycles |
| minimum switching current | 10 mA at 5 V DC |
| mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
| net weight | 0.08 kg |
| operating position | any position without derating |
| operating rate | <= 360 operations/hour full load |
| overvoltage category | III conforming to IEC 60664-1 |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | GOST, UL, GL, C-Tick, CSA |
| product or component type | voltage control relay |
| range of product | Harmony Control Relays |
| relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
| shock resistance | 5 gn conforming to IEC 60068-2-27 |
| supply voltage limits | 20.4-264 V AC/DC |
| tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
| utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1 |
| width | 35 mm |
| contacts type and composition | 2 C/O |
| Maximum power consumption in W | 0.6 W DC |
| Reset time | 1500 ms time delay |
| Immunity to microbreaks | 10 ms |
| Power consumption in VA | 0-3.5 VA AC |
| Measurement error | +/- 0.05 %/°C with temperature variation, < 1 % over the whole range with voltage variation |
| Switching capacity in VA | 1250 VA |
| Nominal output current | 5:00 AM |
| Housing material | self-extinguishing plastic |
| Time delay type | adjustable 0.3...30 s, 0 + 10 % on crossing the threshold |
| Repeat accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
| Maximum switching current | 5 A AC/DC |
| Maximum measuring cycle | 30 ms measurement cycle as true rms value |
| Hysteresis | 5-50 % of threshold setting |
| Output contacts | 2 C/O |
| Dielectric test voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
| Relay monitored parameters | overvoltage or undervoltage detection |
| Measurement range | 15...600 V voltage |
| Threshold setting | 10...100 % |
| Relay name | RM35UA |
| Relay type | multifunction voltage control relay |
| Resistance across terminals | 150 mOhm at E1-M terminals, 300 mOhm at E2-M terminals, 600 mOhm at E3-M terminals |
| Run-up delay at power-up | 600 ms |
| Polarity | non reversible polarity on DC supply |
| Non-dissipating shock wave | 4 kV conforming to IEC 60255-5, 4 kV conforming to IEC 60664-1, 4 kV conforming to IEC 61000-4-5 |
| Control circuit frequency | 40...70 Hz +/- 10 % |
| Sensitivity scale | 15...150 V E1-M terminals, 30...300 V E2-M terminals, 60...600 V E3-M terminals |
| vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
| electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
| ambient air temperature for operation | -20-50 °C |
| standards | EN/IEC 60255-6 |
| local signalling | LED (green) for power ON, LED (yellow) for relay ON |
| safety reliability data | B10d = 290000, MTTFd = 308.2 years |
| insulation resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
| Directives | 73/23/EEC - low voltage directive, 89/336/EEC - electromagnetic compatibility |
| Measurement Accuracy | +/- 10 % of the full scale value |
| Electrical Durability | 100000 cycles |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account