Harmony, Modular 1-phase current control relay, 5 A, 2 CO, 2…500 mA, , 24…240 V AC/DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Modular 1-phase current control relay, 5 A, 2 CO, 2…500 mA, , 24…240 V AC/DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RM35JA31MW |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24...240 V |
[Ui] rated insulation voltage | 250 V conforming to IEC 60664-1 |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM3 |
connections - terminals | screw connectors |
contacts material | cadmium free |
control circuit voltage limits | - 15 % + 10 % Un |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
marking | CE : EMC 89/336/EEC, CE : 73/23/EEC |
maximum switching voltage | 250 V AC |
mechanical durability | 30000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
net weight | 0.13 kg |
operating position | any position without derating |
operating rate | <= 360 operations/hour full load |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | GL, CSA, GOST, UL, C-Tick |
product or component type | current control relay |
range of product | Harmony Control Relays |
relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
supply voltage limits | 20.4-264 V AC/DC |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1 |
width | 35 mm |
contacts type and composition | 2 C/O |
Maximum power consumption in W | 0.6 W DC |
Reset time | 1500 ms time delay |
Immunity to microbreaks | 50 ms |
Measurement error | 0.05 %/°C with temperature variation, 1 by volt over the whole range with voltage variation |
Switching capacity in VA | 1250 VA |
Nominal output current | 5:00 AM |
Housing material | self-extinguishing plastic |
Time delay type | adjustable 1...20 s, 0 + 10 % on energisation Ti, adjustable 0.3...30 s, 0 + 10 % on crossing the threshold Tt |
Repeat accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
Maximum switching current | 5 A AC |
Functionality | overcurrent or undercurrent in window mode |
Maximum measuring cycle | 30 ms measurement cycle as true rms value |
Hysteresis | 5-50 % of threshold setting |
Output contacts | 2 C/O |
Dielectric test voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
Relay monitored parameters | overcurrent or undercurrent in window mode, overcurrent or undercurrent detection |
Maximum power consumption in VA | 3.5 VA AC |
Measurement range | 10...100 mA E2-M terminals, 2...20 mA E1-M terminals, 2...500 mA current, 50...500 mA E3-M terminals |
Threshold setting | 10...100 % |
Relay name | RM35JA |
Relay type | current control relay |
Resistance across terminals | 1 Ohm at E2-M terminals, 5 Ohm at E1-M terminals, 0.2 Ohm at E3-M terminals |
Run-up delay at power-up | 0.3 s |
Polarity | no DC |
Non-dissipating shock wave | 4 kV conforming to IEC 60255-5, 4 kV conforming to IEC 60664-1, 4 kV conforming to IEC 61000-4-5 |
Control circuit frequency | 40...70 Hz +/- 10 % |
vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60255-6 |
local signalling | LED (green) for power ON, LED (yellow) for relay ON |
safety reliability data | MTTFd = 296.8 years, B10d = 270000 |
insulation resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Measurement Accuracy | +/- 10 % of the full scale value |
Electrical Durability | 100000 cycles |