Harmony, Miniature plug-in relay, 12 A, 2 CO, with LED, with lockable test button, 24 V DC
SKU :
RXM2AB2BD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 38.08
AEDÂ 28.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Harmony, Miniature plug-in relay, 12 A, 2 CO, with LED, with lockable test button, 24 V DC
AEDÂ 38.08
AEDÂ 28.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RXM2AB2BD |
| Rated current | 12:00 AM |
| [Uc] control circuit voltage | 24 V DC |
| [Ui] rated insulation voltage | 250 V conforming to IEC, 300 V conforming to CSA, 300 V conforming to UL |
| [Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
| ambient air temperature for storage | -40-85 °C |
| average coil consumption | 0.9 W |
| average resistance | 650 Ohm at 20 °C +/- 10 % |
| compatibility code | RXM |
| contacts material | AgNi |
| control type | lockable test button |
| device short name | RXM |
| dielectric strength | 1300 V AC between contacts with micro disconnection, 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation |
| drop-out voltage threshold | >= 0.1 Uc |
| IP degree of protection | IP40 conforming to EN/IEC 60529 |
| load current | 12 A at 250 V AC, 12 A at 28 V DC |
| maximum switching capacity | 3000 VA/336 W |
| maximum switching voltage | 250 V conforming to IEC |
| mechanical durability | 10000000 cycles |
| minimum switching capacity | 170 mW at 10 mA, 17 V |
| net weight | 0.037 kg |
| operating position | any position |
| operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
| operating time | 20 ms |
| pollution degree | 3 |
| product certifications | GOST, UL, Lloyd's, CSA, CE |
| product or component type | plug-in relay |
| protection category | RT I |
| range of product | Harmony Electromechanical Relays |
| rated operational voltage limits | 19.2...26.4 V DC |
| series name | Miniature |
| shock resistance | 10 gn for in operation, 30 gn for not operating |
| test levels | level A group mounting |
| utilisation coefficient | 20% |
| contacts type and composition | 2 C/O |
| Shape of pin | flat |
| Continuous output current | 10:00 AM |
| Reset time | 20 ms |
| vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
| status LED | with |
| ambient air temperature for operation | -40-55 °C |
| standards | CSA C22.2 No 14, EN/IEC 61810-1, UL 508 |
| [Ie] rated operational current | 12 A at 28 V (DC) NO conforming to IEC, 12 A at 250 V (AC) NO conforming to IEC, 6 A at 28 V (DC) NC conforming to IEC, 6 A at 250 V (AC) NC conforming to IEC, 12 A at 28 V (DC) conforming to UL, 12 A at 277 V (AC) conforming to UL |
| safety reliability data | B10d = 100000 |
| Device Presentation | complete product |
| Electrical Durability | 100000 cycles for resistive load |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RXM2AB2BD |
| Rated current | 12:00 AM |
| [Uc] control circuit voltage | 24 V DC |
| [Ui] rated insulation voltage | 250 V conforming to IEC, 300 V conforming to CSA, 300 V conforming to UL |
| [Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
| ambient air temperature for storage | -40-85 °C |
| average coil consumption | 0.9 W |
| average resistance | 650 Ohm at 20 °C +/- 10 % |
| compatibility code | RXM |
| contacts material | AgNi |
| control type | lockable test button |
| device short name | RXM |
| dielectric strength | 1300 V AC between contacts with micro disconnection, 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation |
| drop-out voltage threshold | >= 0.1 Uc |
| IP degree of protection | IP40 conforming to EN/IEC 60529 |
| load current | 12 A at 250 V AC, 12 A at 28 V DC |
| maximum switching capacity | 3000 VA/336 W |
| maximum switching voltage | 250 V conforming to IEC |
| mechanical durability | 10000000 cycles |
| minimum switching capacity | 170 mW at 10 mA, 17 V |
| net weight | 0.037 kg |
| operating position | any position |
| operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
| operating time | 20 ms |
| pollution degree | 3 |
| product certifications | GOST, UL, Lloyd's, CSA, CE |
| product or component type | plug-in relay |
| protection category | RT I |
| range of product | Harmony Electromechanical Relays |
| rated operational voltage limits | 19.2...26.4 V DC |
| series name | Miniature |
| shock resistance | 10 gn for in operation, 30 gn for not operating |
| test levels | level A group mounting |
| utilisation coefficient | 20% |
| contacts type and composition | 2 C/O |
| Shape of pin | flat |
| Continuous output current | 10:00 AM |
| Reset time | 20 ms |
| vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
| status LED | with |
| ambient air temperature for operation | -40-55 °C |
| standards | CSA C22.2 No 14, EN/IEC 61810-1, UL 508 |
| [Ie] rated operational current | 12 A at 28 V (DC) NO conforming to IEC, 12 A at 250 V (AC) NO conforming to IEC, 6 A at 28 V (DC) NC conforming to IEC, 6 A at 250 V (AC) NC conforming to IEC, 12 A at 28 V (DC) conforming to UL, 12 A at 277 V (AC) conforming to UL |
| safety reliability data | B10d = 100000 |
| Device Presentation | complete product |
| Electrical Durability | 100000 cycles for resistive load |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account