Harmony, Interface plug-in relay, 8 A, 2 CO, 220 V AC
SKU :
RSB2A080M7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 36.06
AEDÂ 26.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Harmony, Interface plug-in relay, 8 A, 2 CO, 220 V AC
AEDÂ 36.06
AEDÂ 26.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RSB2A080M7 |
| Rated current | 8:00 AM |
| [Ithe] conventional enclosed thermal current | 8 A at -40-40 °C |
| [Uc] control circuit voltage | 220 V AC 50/60 Hz |
| [Ui] rated insulation voltage | 400 V conforming to EN/IEC 60947 |
| [Uimp] rated impulse withstand voltage | 3.6 kV conforming to IEC 61000-4-5 |
| ambient air temperature for storage | -40-85 °C |
| average coil consumption | 0.75 VA AC |
| average resistance | 33000 Ohm network: AC at 20 °C +/- 10 % |
| compatibility code | RSB |
| contact operation | standard |
| contacts material | silver alloy (AgNi) |
| control type | without push-button |
| device short name | RSB |
| dielectric strength | 1000 V AC between contacts, 2500 V AC between poles, 5000 V AC between coil and contact |
| drop-out voltage threshold | >= 0.15 Uc AC |
| IP degree of protection | IP40 conforming to EN/IEC 60529 |
| load current | 8 A at 250 V AC, 8 A at 28 V DC |
| marking | CE |
| maximum switching capacity | 2000 VA/224 W |
| maximum switching voltage | 300 V DC conforming to IEC |
| mechanical durability | 5000000 cycles |
| minimum switching capacity | 120 mW at 10 mA, 12 V |
| minimum switching current | 10 mA |
| net weight | 0.014 kg |
| operating position | any position |
| operating rate | <= 600 cycles/hour under load, <= 18000 cycles/hour no-load |
| operating time | 20 ms operating, 20 ms reset |
| product certifications | CSA, UL, EAC |
| product or component type | plug-in relay |
| protection category | RT I |
| range of product | Harmony Electromechanical Relays |
| rated operational voltage limits | 176...330 V AC 50/60 Hz |
| sale per indivisible quantity | 10 |
| series name | interface relay |
| shock resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
| test levels | level A group mounting |
| contacts type and composition | 2 C/O |
| Shape of pin | flat (PCB type) |
| Switching voltage | 12 V |
| vibration resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
| status LED | without |
| ambient air temperature for operation | -40-70 °C (AC) |
| standards | UL 508, EN/IEC 61810-1, CSA C22.2 No 14 |
| [Ie] rated operational current | 4 A (AC-1/DC-1) NC conforming to IEC, 8 A (AC-1/DC-1) NO conforming to IEC |
| safety reliability data | B10d = 100000 |
| Device Presentation | complete product |
| Electrical Durability | 100000 cycles, 8 A at 250 V, AC-1 NO, 100000 cycles, 4 A at 250 V, AC-1 NC |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RSB2A080M7 |
| Rated current | 8:00 AM |
| [Ithe] conventional enclosed thermal current | 8 A at -40-40 °C |
| [Uc] control circuit voltage | 220 V AC 50/60 Hz |
| [Ui] rated insulation voltage | 400 V conforming to EN/IEC 60947 |
| [Uimp] rated impulse withstand voltage | 3.6 kV conforming to IEC 61000-4-5 |
| ambient air temperature for storage | -40-85 °C |
| average coil consumption | 0.75 VA AC |
| average resistance | 33000 Ohm network: AC at 20 °C +/- 10 % |
| compatibility code | RSB |
| contact operation | standard |
| contacts material | silver alloy (AgNi) |
| control type | without push-button |
| device short name | RSB |
| dielectric strength | 1000 V AC between contacts, 2500 V AC between poles, 5000 V AC between coil and contact |
| drop-out voltage threshold | >= 0.15 Uc AC |
| IP degree of protection | IP40 conforming to EN/IEC 60529 |
| load current | 8 A at 250 V AC, 8 A at 28 V DC |
| marking | CE |
| maximum switching capacity | 2000 VA/224 W |
| maximum switching voltage | 300 V DC conforming to IEC |
| mechanical durability | 5000000 cycles |
| minimum switching capacity | 120 mW at 10 mA, 12 V |
| minimum switching current | 10 mA |
| net weight | 0.014 kg |
| operating position | any position |
| operating rate | <= 600 cycles/hour under load, <= 18000 cycles/hour no-load |
| operating time | 20 ms operating, 20 ms reset |
| product certifications | CSA, UL, EAC |
| product or component type | plug-in relay |
| protection category | RT I |
| range of product | Harmony Electromechanical Relays |
| rated operational voltage limits | 176...330 V AC 50/60 Hz |
| sale per indivisible quantity | 10 |
| series name | interface relay |
| shock resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
| test levels | level A group mounting |
| contacts type and composition | 2 C/O |
| Shape of pin | flat (PCB type) |
| Switching voltage | 12 V |
| vibration resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
| status LED | without |
| ambient air temperature for operation | -40-70 °C (AC) |
| standards | UL 508, EN/IEC 61810-1, CSA C22.2 No 14 |
| [Ie] rated operational current | 4 A (AC-1/DC-1) NC conforming to IEC, 8 A (AC-1/DC-1) NO conforming to IEC |
| safety reliability data | B10d = 100000 |
| Device Presentation | complete product |
| Electrical Durability | 100000 cycles, 8 A at 250 V, AC-1 NO, 100000 cycles, 4 A at 250 V, AC-1 NC |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account