
calcActive())">
Schneider Electric HERMATICALLY SEALED RELAY, 782XDXH21-240A
782XDXH21-240A
AEDÂ 374.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

782XDXH21-240A
Schneider Electric HERMATICALLY SEALED RELAY, 782XDXH21-240A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric HERMATICALLY SEALED RELAY, 782XDXH21-240A
AEDÂ 374.08
Description
This Plug-in general purpose relay belongs to the Schneider Electric Harmony electromechanical relays range. 782H hermetically sealed relay complies with UL Class I Division 2 requirements for use in hazardous locations. It's a 5A 4 CO contact configuration mechanical relay with nominal coil voltage of 240Vac and coil resistance of 12000惟. This relay with multiple socket-mounting versions is an ideal choice for automation panels and controls. The silver alloy 4PDT configuration gives simultaneous control of four separate circuits. Sockets are IP20 finger-safe and available in multiple configurations like Panel, DIN rail, PCB, and chassis mount. It weighs 0.045Kg. It is suitable for harsh, hazardous, and corrosive environments like offshore mining and refineries in the oil and gas, petrochemical, chemical, and mines and minerals sectors. Protection modules, hold-down clips, and plastic ID tag are available. It is sold in lots of 10. The 782H relays come with robust square base mounting platform and thus provides good structural support.
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | 782XDXH21-240A |
Weight | 45.0 g |
Height | 2.875 cm |
width | 2.275 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account