calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Ultimate Slimline - switched socket - 2P - 2 gangs - white
- Specifications
- Environmental Data
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | ULTIMATE |
| Aesthetic name | SLIMLINE |
| Product or component type | SWITCHED SOCKET |
| Device application | HOSPITAL |
| fixing mode | BY SCREWS |
| Socket number | 2 |
| Switch function | 2-POLE 1-WAY |
| Outlet poles configuration | 2P + E |
| Colour tint | WHITE |
| Rated current | 13 A |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | FLUSH |
| Actuator | ROCKER |
| Number of rocker | 2 |
| Outlet standard | BS 1363 |
| Outlet standard deviation | BRITISH |
| Earth circuit | STANDARD EARTH |
| Material | UREA (CARBAMIDE) |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Quantity per set | SET OF 5 |
| Connections - terminals | SCREW TERMINAL |
| IP degree of protection | IP20 |
| Width | 146 MM |
| Height | 86 MM |
| Depth | 30 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 3.300 CM |
| Package 1 Length | 14.500 CM |
| Package 1 Weight | 183.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 32.300 CM |
| Package 2 Width | 32.500 CM |
| Package 2 Length | 49.000 CM |
| Package 2 Weight | 20.500 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 2100 |
| Package 3 Height | 115.000 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 430.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | ULTIMATE |
| Aesthetic name | SLIMLINE |
| Product or component type | SWITCHED SOCKET |
| Device application | HOSPITAL |
| fixing mode | BY SCREWS |
| Socket number | 2 |
| Switch function | 2-POLE 1-WAY |
| Outlet poles configuration | 2P + E |
| Colour tint | WHITE |
| Rated current | 13 A |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | FLUSH |
| Actuator | ROCKER |
| Number of rocker | 2 |
| Outlet standard | BS 1363 |
| Outlet standard deviation | BRITISH |
| Earth circuit | STANDARD EARTH |
| Material | UREA (CARBAMIDE) |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Quantity per set | SET OF 5 |
| Connections - terminals | SCREW TERMINAL |
| IP degree of protection | IP20 |
| Width | 146 MM |
| Height | 86 MM |
| Depth | 30 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 3.300 CM |
| Package 1 Length | 14.500 CM |
| Package 1 Weight | 183.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 32.300 CM |
| Package 2 Width | 32.500 CM |
| Package 2 Length | 49.000 CM |
| Package 2 Weight | 20.500 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 2100 |
| Package 3 Height | 115.000 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 430.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |