Graphic Display Terminal - 240 x 160 pixels - IP65
SKU :
VW3A1111
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,028.32
AEDÂ 653.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel
Graphic Display Terminal - 240 x 160 pixels - IP65
AEDÂ 1,028.32
AEDÂ 653.00
- Specifications
- Documents
- Reviews
Overview
| Activity | IDVSD |
|---|---|
| Part Number | VW3A1111 |
| accessory / separate part category | display and signalling accessories |
| accessory / separate part destination | variable speed drive |
| Accessory / separate part type | display terminal |
| IP degree of protection | IP65 |
| net weight | 0.2 kg |
| range of product | Altivar |
| Realtime clock | built-in |
| Pixel resolution | 240 x 160 |
| User language | Spanish, Romanian, Turkish, Polish, Swedish, Estonian, Bulgarian, English, Russian, Greek, Danish, Hungarian, Chinese, Norwegian, Lituanien, French, Brazilian, German, Korean, Portuguese, Finnish, Czech, Slovak, Taiwanese, Dutch, Italian |
| Messages display capacity | 8 lines |
| Battery size | CR2032 |
| ambient air temperature for operation | -15-50 °C |
| Display Type | backlit LCD screen white and red |
| Range Compatibility | Altivar Process ATV900, Altivar Process ATV600, Altivar Machine ATV340 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDVSD |
|---|---|
| Part Number | VW3A1111 |
| accessory / separate part category | display and signalling accessories |
| accessory / separate part destination | variable speed drive |
| Accessory / separate part type | display terminal |
| IP degree of protection | IP65 |
| net weight | 0.2 kg |
| range of product | Altivar |
| Realtime clock | built-in |
| Pixel resolution | 240 x 160 |
| User language | Spanish, Romanian, Turkish, Polish, Swedish, Estonian, Bulgarian, English, Russian, Greek, Danish, Hungarian, Chinese, Norwegian, Lituanien, French, Brazilian, German, Korean, Portuguese, Finnish, Czech, Slovak, Taiwanese, Dutch, Italian |
| Messages display capacity | 8 lines |
| Battery size | CR2032 |
| ambient air temperature for operation | -15-50 °C |
| Display Type | backlit LCD screen white and red |
| Range Compatibility | Altivar Process ATV900, Altivar Process ATV600, Altivar Machine ATV340 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account