Glazed door for PLM108T with locking system

NSYDPLM108TG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Glazed door for Thalassa PLM The product is to be mounted on front of the enclosure The width is 852mm The height is 1056mm The door is made of polyester reinforced with fibreglass (RAL 7035) and has a degree of IP protection IP66 Hinges right (180 ° opening angle opening angle) or left Maximum load is 50 kg/m² The door has 1 locks with 3mm double bar This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYDPLM108TG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account