calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Full-Time Weatherproof Twin Gang Socket Cover (White) IP55
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 193.0 g |
| Number of Gangs | 2 gangs |
| Range | KAVACHA |
| Product or component type | SOCKET COVER |
| Colour tint (Frame) | WHITE |
| Colour tint (Plate) | WHITE |
| Wiring device mounting | FLUSH |
| Number of gangs | 2 GANGS |
| Width | 162.6 MM |
| Height | 130.6 MM |
| Depth | 50 MM |
| Environmental characteristic | WEATHERPROOF |
| IP degree of protection | IP55 |
| Standards | IEC 60529GB 17466-1GB 4208 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.66 CM |
| Package 1 Width | 13.18 CM |
| Package 1 Length | 16.35 CM |
| Package 1 Weight | 193 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1144497903964117 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.029199756344038017 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.001380896426898383 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7.551449465347776 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.43109718538382363 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| EU RoHS Directive | Compliant |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 193.0 g |
| Number of Gangs | 2 gangs |
| Range | KAVACHA |
| Product or component type | SOCKET COVER |
| Colour tint (Frame) | WHITE |
| Colour tint (Plate) | WHITE |
| Wiring device mounting | FLUSH |
| Number of gangs | 2 GANGS |
| Width | 162.6 MM |
| Height | 130.6 MM |
| Depth | 50 MM |
| Environmental characteristic | WEATHERPROOF |
| IP degree of protection | IP55 |
| Standards | IEC 60529GB 17466-1GB 4208 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.66 CM |
| Package 1 Width | 13.18 CM |
| Package 1 Length | 16.35 CM |
| Package 1 Weight | 193 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1144497903964117 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.029199756344038017 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.001380896426898383 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7.551449465347776 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.43109718538382363 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| EU RoHS Directive | Compliant |