Full-Time Weatherproof Twin Gang Socket Cover (Transparent) IP55
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Full-Time Weatherproof Twin Gang Socket Cover (Transparent) IP55
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | ET223R_TR |
Activity | HDCWD |
Weight | 192.0 g |
Package1 Length*Width*Height | 16.35 cm x 13.18 cm x 4.66 cm |
depth | 50 mm |
environmental characteristic | weatherproof |
height | 130.6 mm |
IP degree of protection | IP55 |
Number of Gangs | 2 gangs |
product or component type | socket cover |
range of product | Kavacha |
standards | GB 4208, IEC 60529, GB 17466-1 |
width | 162.6 mm |
Wiring Device Mounting | flush |
standards | GB 4208, IEC 60529, GB 17466-1 |
environmental characteristic | weatherproof |