Full-Time Weatherproof Single Gang Socket Cover (White) IP55
SKU :
E223R_WE
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 27.52
AEDÂ 21.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
IP rated Accessories
Full-Time Weatherproof Single Gang Socket Cover (White) IP55
AEDÂ 27.52
AEDÂ 21.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 16 AX at 250 V AC 50/60 Hz |
|---|---|
| Part Number | E223R_WE |
| Activity | HDCWD |
| Weight | 141.0 g |
| Package1 Length*Width*Height | 12.96 cm x 10.26 cm x 4.93 cm |
| Cover Frame Colour Tint | white |
| Cover Plate Colour Tint | white |
| Depth | 50 mm |
| environmental characteristic | weatherproof |
| Height | 130.6 mm |
| IP degree of protection | IP55 |
| Number of Gangs | 1 gang |
| product or component type | socket cover |
| Range | Kavacha |
| range of product | Kavacha |
| standards | IEC 60529, GB 17466-1, GB 4208 |
| width | 102.5 mm |
| Wiring Device Mounting | flush |
| standards | IEC 60529, GB 17466-1, GB 4208 |
| environmental characteristic | weatherproof |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 16 AX at 250 V AC 50/60 Hz |
|---|---|
| Part Number | E223R_WE |
| Activity | HDCWD |
| Weight | 141.0 g |
| Package1 Length*Width*Height | 12.96 cm x 10.26 cm x 4.93 cm |
| Cover Frame Colour Tint | white |
| Cover Plate Colour Tint | white |
| Depth | 50 mm |
| environmental characteristic | weatherproof |
| Height | 130.6 mm |
| IP degree of protection | IP55 |
| Number of Gangs | 1 gang |
| product or component type | socket cover |
| Range | Kavacha |
| range of product | Kavacha |
| standards | IEC 60529, GB 17466-1, GB 4208 |
| width | 102.5 mm |
| Wiring Device Mounting | flush |
| standards | IEC 60529, GB 17466-1, GB 4208 |
| environmental characteristic | weatherproof |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account