calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Fan Controller with switch, AvatarOn C, white
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | AVATARON |
| Product or component type | FAN CONTROLLER |
| Dimmer type | SPEED REGULATOR |
| Load type | FAN |
| Colour tint | WHITE |
| Device presentation | COMPLETE PRODUCT |
| Device application | CONTROL |
| Wiring device mounting | FLUSH |
| Number of modules | 1 MODULE |
| Material | PC (POLYCARBONATE) |
| Surface finish | GLOSSY |
| fixing mode | BY SCREWS |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 42.6 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 80 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 9.3 CM |
| Package 2 Width | 12.5 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 575 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 54 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.775 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 39 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4.6040803213 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0103216064 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000275502 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 34.744 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 35 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0477082731 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | AVATARON |
| Product or component type | FAN CONTROLLER |
| Dimmer type | SPEED REGULATOR |
| Load type | FAN |
| Colour tint | WHITE |
| Device presentation | COMPLETE PRODUCT |
| Device application | CONTROL |
| Wiring device mounting | FLUSH |
| Number of modules | 1 MODULE |
| Material | PC (POLYCARBONATE) |
| Surface finish | GLOSSY |
| fixing mode | BY SCREWS |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 42.6 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 80 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 9.3 CM |
| Package 2 Width | 12.5 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 575 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 54 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.775 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 39 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4.6040803213 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0103216064 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000275502 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 34.744 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 35 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0477082731 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |