calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 349.2 g |
| Colour | Grey Matt |
| net weight | 0.299 kg |
| Number of Gangs | 2 gangs |
| Range of product | EXCLUSIVE |
| Range | EXCLUSIVE |
| Aesthetic name | WEATHERPROOF |
| Product or component type | SWITCHED SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Device application | POWER SUPPLY |
| Socket number | 2 |
| Outlet poles configuration | 2P + E |
| Colour tint | GREYWHITE |
| Rated current | 13 A |
| Device mounting | SURFACE |
| Fixing mode | BY SCREWS |
| Switch function | 1-POLE 1-WAY |
| Actuator | ROCKER |
| Outlet standard | BS 1363 |
| Outlet standard deviation | BRITISH |
| Cover type | LID |
| Surface finish | MATT |
| Material | THERMOPLASTIC |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Connections - terminals | SCREW TERMINALS |
| Type of installation | OUTDOOR |
| Depth | 60 MM |
| Width | 148 MM |
| Height | 85 MM |
| Net weight | 0.299 KG |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 15.800 CM |
| Package 1 Weight | 349.200 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 40.000 CM |
| Package 2 Width | 33.500 CM |
| Package 2 Length | 52.000 CM |
| Package 2 Weight | 18.069 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 750 |
| Package 3 Height | 115.000 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 291.031 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.7623013333 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0280588667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005265289 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2858047526 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0503223067 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 349.2 g |
| Colour | Grey Matt |
| net weight | 0.299 kg |
| Number of Gangs | 2 gangs |
| Range of product | EXCLUSIVE |
| Range | EXCLUSIVE |
| Aesthetic name | WEATHERPROOF |
| Product or component type | SWITCHED SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Device application | POWER SUPPLY |
| Socket number | 2 |
| Outlet poles configuration | 2P + E |
| Colour tint | GREYWHITE |
| Rated current | 13 A |
| Device mounting | SURFACE |
| Fixing mode | BY SCREWS |
| Switch function | 1-POLE 1-WAY |
| Actuator | ROCKER |
| Outlet standard | BS 1363 |
| Outlet standard deviation | BRITISH |
| Cover type | LID |
| Surface finish | MATT |
| Material | THERMOPLASTIC |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Connections - terminals | SCREW TERMINALS |
| Type of installation | OUTDOOR |
| Depth | 60 MM |
| Width | 148 MM |
| Height | 85 MM |
| Net weight | 0.299 KG |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 15.800 CM |
| Package 1 Weight | 349.200 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 40.000 CM |
| Package 2 Width | 33.500 CM |
| Package 2 Length | 52.000 CM |
| Package 2 Weight | 18.069 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 750 |
| Package 3 Height | 115.000 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 291.031 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.7623013333 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0280588667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005265289 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2858047526 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0503223067 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |