calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Exclusive Weatherproof - socket-outlet - 13 A - 1 gang - matt dark grey
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 228.0 g |
| Colour | Dark Grey Matt |
| net weight | 0.191 kg |
| Number of Gangs | 1 gang |
| Range of product | EXCLUSIVE |
| Aesthetic name | WEATHERPROOF |
| Product or component type | SOCKET-OUTLET |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 1P |
| Outlet standard description | 3 PINS |
| Outlet standard deviation | BRITISH |
| Colour tint | DARK GREY MATT |
| Quantity per set | SET OF 1 |
| Number of gangs | 1 GANG |
| Switch function | UNSWITCH |
| Device mounting | WALL MOUNTED |
| Rated current | 13 A AT 230 V AC 50 HZ |
| Fixing mode | BY SCREWS M3.5 X 30 MM |
| Connections - terminals | SCREW TERMINALS |
| Material | THERMOPLASTIC |
| Type of installation | OUTDOOR |
| Height | 85 MM |
| Width | 85 MM |
| Depth | 60 MM |
| Net weight | 0.191 KG |
| Standards | BS 1363 |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 9.800 CM |
| Package 1 Weight | 228.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 39.000 CM |
| Package 2 Width | 41.500 CM |
| Package 2 Length | 47.000 CM |
| Package 2 Weight | 23.075 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 94.500 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 296.900 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 228.0 g |
| Colour | Dark Grey Matt |
| net weight | 0.191 kg |
| Number of Gangs | 1 gang |
| Range of product | EXCLUSIVE |
| Aesthetic name | WEATHERPROOF |
| Product or component type | SOCKET-OUTLET |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 1P |
| Outlet standard description | 3 PINS |
| Outlet standard deviation | BRITISH |
| Colour tint | DARK GREY MATT |
| Quantity per set | SET OF 1 |
| Number of gangs | 1 GANG |
| Switch function | UNSWITCH |
| Device mounting | WALL MOUNTED |
| Rated current | 13 A AT 230 V AC 50 HZ |
| Fixing mode | BY SCREWS M3.5 X 30 MM |
| Connections - terminals | SCREW TERMINALS |
| Material | THERMOPLASTIC |
| Type of installation | OUTDOOR |
| Height | 85 MM |
| Width | 85 MM |
| Depth | 60 MM |
| Net weight | 0.191 KG |
| Standards | BS 1363 |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 9.800 CM |
| Package 1 Weight | 228.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 39.000 CM |
| Package 2 Width | 41.500 CM |
| Package 2 Length | 47.000 CM |
| Package 2 Weight | 23.075 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 94.500 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 296.900 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |