Exclusive - ceiling rose - 150 W - white

GRO
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Show Accessory No
Part Number GRO
Activity HDCWD
Weight 81.8 g
Package1 Length*Width*Height 9 cm x 9 cm x 2.5 cm
Colour white
Colour White
current consumption 6:00 AM
device mounting ceiling
Device Presentation complete product
fixing mode by screws
height 88 mm
IP degree of protection IP20
Length 88 mm
Material Urea (carbamide)
net weight 0.082 kg
product or component type ceiling rose
Quantity per set set of 10
range of product Exclusive
Rated Lamp Wattage 150 W
standards BS 67, BS EN 61184
Type of Installation indoor
width 32 mm
standards BS 67, BS EN 61184

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Exclusive - ceiling rose - 150 W - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.