
calcActive())">
EVlink Wallbox - 11 kW - T2 socket outlet with shutter - charging station
EVH2S11P04K
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVH2S11P04K
EVlink Wallbox - 11 kW - T2 socket outlet with shutter - charging station
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EVlink Wallbox - 11 kW - T2 socket outlet with shutter - charging station
AEDÂ 0.00
Product Details
Part Number | EVH2S11P04K |
---|---|
Activity | PREVC |
[Us] rated supply voltage | 380...415 V AC 50/60 Hz |
ambient air temperature for storage | -40-80 °C |
colour | white (RAL 9003), grey (RAL 7016) |
control type | 1 white button, function: stop/restart, green button, function: cable unlocking |
depth | 170 mm |
device short name | EVH2 |
height | 480 mm |
IK degree of protection | IK10 conforming to IEC 62262 |
IP degree of protection | IP54 conforming to IEC 60529 |
mounting mode | wall-mounted |
net weight | 5.6 kg |
Poles Description | 3P + N |
product certifications | CE, CB |
product or component type | charging station |
range | EVlink |
relative humidity | 5-95 % |
Socket Number | 1 |
width | 331.5 mm |
Offer type | standard |
Number of inputs | 1 |
Output type | socket-outlet T2 with shutter |
Nominal output power | 11 kW 16 A |
Access control system | key |
Input type | contact for power limitation, contact for delayed charging |
ambient air temperature for operation | -30-50 °C |
standards | IEC 61851-1, IEC 62196-2, IEC 62196-1, IEC 61851-22 |
local signalling | 1 multi-colour LED, function: status indication |
Earthing System | TT, TN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account