Charging station, Schneider Charge, 1P+N/3P+N, 1xT2S, 7.4/11/22kW, 16/32A
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Charging station, Schneider Charge, 1P+N/3P+N, 1xT2S, 7.4/11/22kW, 16/32A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PREVC |
|---|---|
| Activity | PREVC |
| Weight | 4.708 kg |
| Range | SCHNEIDER CHARGE |
| Product name | SCHNEIDER CHARGE |
| Product or component type | CHARGING STATION |
| Poles description | 1P + N3P + N |
| mounting mode | WALL-MOUNTED |
| Nominal output power | 7.4 KW 32 A11 KW 16 A22 KW 32 A |
| Number of charge point | 1 |
| Output type | SOCKET-OUTLET T2 WITH SHUTTER FRONT FACE |
| [Us] rated supply voltage | 230...240 V AC 50...60 HZ +/- 10 %400 V AC 50...60 HZ +/- 10 % |
| Earthing system | IT 230TTTN-S |
| Number of inputs | 1 |
| Input type | DRY CONTACT FOR DYNAMIC ENERGY MANAGEMENT |
| Local signalling | RED, GREEN AND BLUE 1 LED, FUNCTION: STATUS INDICATION |
| Protection type | EARTH-LEAKAGE PROTECTION |
| Height | 352 MM |
| Width | 244 MM |
| Depth | 117 MM |
| Net weight | 3.2 KG |
| Colour | WHITE/GREEN |
| Standards | EN 61851IEC 61851-1EN 61000-6-1EN 61000-6-3IEC 62955 |
| Communication network type | WI-FIWIRELESSETHERNET |
| Communication port protocol | OCPP 1.6, FOR CONNECTION TO THE SCHNEIDER ELECTRIC WISER APP |
| IP degree of protection | IP55 CONFORMING TO EN/IEC 60529 |
| IK degree of protection | IK10 |
| Ambient air temperature for operation | -30…45 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.500 CM |
| Package 1 Width | 29.000 CM |
| Package 1 Length | 39.500 CM |
| Package 1 Weight | 4.763 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 32 |
| Package 2 Height | 104.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 166.416 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00008703644050623972 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000181901342955265 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00000158455491702543 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.711976728974274 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000970918880555675 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | Ab6451be-b3f4-4070-b9b6-e8f0e546f1eb |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PREVC |
|---|---|
| Activity | PREVC |
| Weight | 4.708 kg |
| Range | SCHNEIDER CHARGE |
| Product name | SCHNEIDER CHARGE |
| Product or component type | CHARGING STATION |
| Poles description | 1P + N3P + N |
| mounting mode | WALL-MOUNTED |
| Nominal output power | 7.4 KW 32 A11 KW 16 A22 KW 32 A |
| Number of charge point | 1 |
| Output type | SOCKET-OUTLET T2 WITH SHUTTER FRONT FACE |
| [Us] rated supply voltage | 230...240 V AC 50...60 HZ +/- 10 %400 V AC 50...60 HZ +/- 10 % |
| Earthing system | IT 230TTTN-S |
| Number of inputs | 1 |
| Input type | DRY CONTACT FOR DYNAMIC ENERGY MANAGEMENT |
| Local signalling | RED, GREEN AND BLUE 1 LED, FUNCTION: STATUS INDICATION |
| Protection type | EARTH-LEAKAGE PROTECTION |
| Height | 352 MM |
| Width | 244 MM |
| Depth | 117 MM |
| Net weight | 3.2 KG |
| Colour | WHITE/GREEN |
| Standards | EN 61851IEC 61851-1EN 61000-6-1EN 61000-6-3IEC 62955 |
| Communication network type | WI-FIWIRELESSETHERNET |
| Communication port protocol | OCPP 1.6, FOR CONNECTION TO THE SCHNEIDER ELECTRIC WISER APP |
| IP degree of protection | IP55 CONFORMING TO EN/IEC 60529 |
| IK degree of protection | IK10 |
| Ambient air temperature for operation | -30…45 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.500 CM |
| Package 1 Width | 29.000 CM |
| Package 1 Length | 39.500 CM |
| Package 1 Weight | 4.763 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 32 |
| Package 2 Height | 104.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 166.416 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00008703644050623972 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000181901342955265 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00000158455491702543 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.711976728974274 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000970918880555675 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | Ab6451be-b3f4-4070-b9b6-e8f0e546f1eb |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |